2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A8867MNS21

표 확장
EN
1/5
Code
CODE
Material
MAT
Material
MAT2
Very short description 1
SDESCR1
Very short description 2
SDESCR2
Article description
ARTDESC
International code
INTERCODE
Height
HEIGHT [cm]
Width
WIDTH [cm]
Depth
DEPTH [cm]
Weight
WEIGHT [kg]
Series
SER
1
A8867MNS21
Brushed stainless steel AISI 304
Satined glass
INDA Soap dispenser Cm9.9X9.9 H12.4
INDISSIMA A8867M 9.9X9.9 NS
INDA ACCESSORIES INDISSIMA Soap dispencer Cm9.9X9.9 H12.4 NS
EAN-13:8033163682426
12.4
9.9
9.9
0.700
INDISSIMA
압축된 표현 표시(1 구성 가능한 제품)
ShorttextSoap dispenser module with lever
최근 변경22.10.2025 12:39:05
단위

Classifications

By BIM categories

BIM_BATH_ACCESSORIES Bath accessories

카테고리별

Architecture 건축

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model