2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

64899453

표 확장
1/5
프리뷰 이미지
PREVIEWPERLINE
Product No.
ARTNR
Link Webshop
WEBSHOP
Material Short description
MATK
Material
MAT
Profile Designation
PR
Length L
L [mm]
Number of splines
AN
D -0.07 / -0.27
D [mm]
d -0.03 / -0.08
D1 [mm]
b - 0 / -0.08
B [mm]
Weight
GEW [kg]
Customs tariff number
CTN
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
64899439
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless Steel 1.4301 (AISI 304), Cold Drawn
KW 6x28x34
1500
6
34
28
7.0
8.724
84831095
64899438
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless Steel 1.4301 (AISI 304), Cold Drawn
KW 8x32x38
1500
8
38
32
6.0
11.140
84831095
64899442
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless Steel 1.4301 (AISI 304), Cold Drawn
KW 8x36x42
1500
8
42
36
7.0
13.950
84831095
64899440
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless Steel 1.4301 (AISI 304), Cold Drawn
KW 8x42x48
1500
8
48
42
8.0
18.555
84831095
64899444
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless Steel 1.4301 (AISI 304), Cold Drawn
KW 8x46x54
1500
8
54
46
9.0
22.950
84831095
64899452
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless Steel 1.4301 (AISI 304), Cold Drawn
KW 6x11x14
2000
6
14
11
3.0
1.898
84831095
64899454
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless Steel 1.4301 (AISI 304), Cold Drawn
KW 6x13x16
2000
6
16
13
3.5
2.574
84831095
64899455
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless Steel 1.4301 (AISI 304), Cold Drawn
KW 6x16x20
2000
6
20
16
4.0
3.822
84831095
64899451
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless Steel 1.4301 (AISI 304), Cold Drawn
KW 6x18x22
2000
6
22
18
5.0
4.906
84831095
64899456
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless Steel 1.4301 (AISI 304), Cold Drawn
KW 6x21x25
2000
6
25
21
5.0
6.278
84831095
64899453
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless Steel 1.4301 (AISI 304), Cold Drawn
KW 6x23x28
2000
6
28
23
6.0
7.928
84831095
64899457
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless Steel 1.4301 (AISI 304), Cold Drawn
KW 6x26x32
2000
6
32
26
6.0
10.016
84831095
64899459
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless Steel 1.4301 (AISI 304), Cold Drawn
KW 6x28x34
2000
6
34
28
7.0
11.632
84831095
64899458
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless Steel 1.4301 (AISI 304), Cold Drawn
KW 8x32x38
2000
8
38
32
6.0
14.866
84831095
64899462
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless Steel 1.4301 (AISI 304), Cold Drawn
KW 8x36x42
2000
8
42
36
7.0
18.600
84831095
64899460
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless Steel 1.4301 (AISI 304), Cold Drawn
KW 8x42x48
2000
8
48
42
8.0
24.740
84831095
64899464
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless Steel 1.4301 (AISI 304), Cold Drawn
KW 8x46x54
2000
8
54
46
9.0
30.600
84831095
64899472
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless Steel 1.4301 (AISI 304), Cold Drawn
KW 6x11x14
3000
6
14
11
3.0
2.847
84831095
64899474
Product details / Catalogue page / Assembly instructions
Stainless steel
Stainless Steel 1.4301 (AISI 304), Cold Drawn
KW 6x13x16
3000
6
16
13
3.5
3.861
84831095
압축된 표현 표시(60 제품)
주문번호64899453
ShorttextSplined Shafts - Similar to DIN ISO 14, Cold Drawn, Material Stainless Steel 1.4301 (AISI 304)
최근 변경27.10.2025 16:03:59
단위

Classifications

CNS

CNSERPBASE Object Properties
REACH 인증서materialcompliance@maedler.de
RoHS 인증서materialcompliance@maedler.de
Maintenance IntervalsBitte Katalogseite beachten.
CNSPHYPROP Physical Properties

ECLASS 14.0

23-02-03-90 스플라인 샤프트(지정되지 않음)

Standards

ISO-1x-14x-ISO 14 ISO 14