2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-055-369 HG-TAJ-LR15

표 확장
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Spring-Assist Force N・m
SPRINGASSISTFORCENM
Spring-Assist Force kgf・cm
SPRINGASSISTFORCEKGFCM
Main materials
MAINMATERIALS
Main finishes
MAINFINISHES
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Length L
LENGTHL
Width W
WIDTHW
Retaining Torque N・m
RETAININGTORQUENM
Retaining Torque kgf・cm
RETAININGTORQUEKGFCM
Adjustment functions
ADJUSTMENTFUNCTIONS
operating characteristics
OPERATINGCHARACTERISTICS
Torque N-m - refinement for web
TORQUENMREFINEMENTFORWEB
1
2
170-055-369
HG-TAJ-LR15
4510932226417
3.0~4.2
30.6~42.8
Stainless Steel (SUS430)
Barrel Polished
Special shape
Horizontality
76.3
●●
0~6.0
0~61.2
existence (at the present moment)
SPRING-ASSIST TORQUE HINGE
3
170-055-370
HG-TAJ-LR30
4510932226424
6.0~8.0
61.2~81.6
Stainless Steel (SUS430)
Barrel Polished
Special shape
Horizontality
76.3
●●
0~6.0
0~61.2
existence (at the present moment)
SPRING-ASSIST TORQUE HINGE
3
압축된 표현 표시(2 제품)
ShorttextSPRING-ASSIST TORQUE HINGE
최근 변경20.10.2025 13:44:45
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties