Béné Inox 452283-50

표 확장
EN
1/5
Référence
REF
Forme
FORM
Matière
MAT
Diamètre nominal
DN [mm]
F [Pouces]
L1 [mm]
L2 [mm]
S [mm]
POIDS [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
452283-6
Gaz
Inox 316
6
1/8"
17
12
7
0.01
452283-8
Gaz
Inox 316
8
1/4"
20
12
9
0.02
452283-10
Gaz
Inox 316
10
3/8"
22
13
11
0.03
452283-15
Gaz
Inox 316
15
1/2"
25
15
13
0.05
452283-20
Gaz
Inox 316
20
3/4"
27
17
16
0.08
452283-25
Gaz
Inox 316
25
1"
32
20
20
0.16
452283-32
Gaz
Inox 316
32
1"1/4
35
21
24
0.30
452283-40
Gaz
Inox 316
40
1"1/2
36
22
25
0.42
452283-50
Gaz
Inox 316
50
2"
38
24
32
0.62
452285-6
NPT
Inox 316
6
1/8"
17
12
7
0.01
452285-8
NPT
Inox 316
8
1/4"
20
12
9
0.02
452285-10
NPT
Inox 316
10
3/8"
22
13
11
0.03
452285-15
NPT
Inox 316
15
1/2"
25
15
13
0.05
452285-20
NPT
Inox 316
20
3/4"
27
17
16
0.08
452285-25
NPT
Inox 316
25
1"
32
20
20
0.16
452285-32
NPT
Inox 316
32
1"1/4
35
21
24
0.30
452285-40
NPT
Inox 316
40
1"1/2
36
22
25
0.42
압축된 표현 표시(18 제품)
주문번호bene_inox_452283-50
ShorttextSquare head male plug (casting) - Stainless steel 316
최근 변경05.02.2021 14:29:19
단위

Classifications

CNS

CNSERPBASE Object Properties