2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AR4165050-V

표 확장
EN
1/5
Code
C2
Material
MAT
Supply conditions
SUPPC
Packaging
PCG
Ø
DI [mm]
TG
TG [mm]
EW
EW [mm]
ØCD
CD [mm]
FL
FL [mm]
L
L [mm]
ØD
D [mm]
L1
L1 [mm]
L4
L4 [mm]
S
S
SL
SL [mm]
E
E [mm]
DK
DK [mm]
1
2
3
4
5
6
7
AR4165032-V
AISI 304 stainless steel
00 - Without screws
s - single packaging
32
32.5
26
10
22
13
30
5.0
5.5
M6X20
20
45.0
10.000
AR4165040-V
AISI 304 stainless steel
00 - Without screws
s - single packaging
40
38.0
28
12
25
16
35
5.0
5.5
M6X20
20
52.0
10.000
AR4165050-V
AISI 304 stainless steel
00 - Without screws
s - single packaging
50
46.5
32
12
27
16
40
5.0
6.5
M8X20
20
65.0
13.000
AR4165063-V
AISI 304 stainless steel
00 - Without screws
s - single packaging
63
56.5
40
16
32
21
45
5.0
6.5
M8X20
20
75.0
13.000
AR4165080-V
AISI 304 stainless steel
00 - Without screws
s - single packaging
80
72.0
50
16
36
22
45
5.0
10.0
M10X25
25
95.0
16.000
AR4165100-V
AISI 304 stainless steel
00 - Without screws
s - single packaging
100
89.0
60
20
41
27
55
5.0
10.0
M10X25
25
115.0
16.000
AR4165125-V
AISI 304 stainless steel
00 - Without screws
s - single packaging
125
110.0
70
25
50
30
60
7.0
10.0
M12X25
25
140.0
18.000
압축된 표현 표시(7 구성 가능한 제품)
ShorttextStainless steel
최근 변경27.06.2022 14:35:58
단위