2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CHAMBRELAN - E53-G57-0850

표 확장
EN
1/5
CNSORDERNO
DESC
Material
MATERIAL
L2 [mm]
Load per carrier - on major axis
LOAD1 [kg]
Load per carrier - on minor axis
LOAD2 [kg]
INFO
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
E53-G57-0350
Steel rail with runner G57
Zinc plated carbon Steel
350
110
55
Detail
E53-G57-0400
Steel rail with runner G57
Zinc plated carbon Steel
400
110
55
Detail
E53-G57-0450
Steel rail with runner G57
Zinc plated carbon Steel
450
110
55
Detail
E53-G57-0500
Steel rail with runner G57
Zinc plated carbon Steel
500
110
55
Detail
E53-G57-0550
Steel rail with runner G57
Zinc plated carbon Steel
550
110
55
Detail
E53-G57-0600
Steel rail with runner G57
Zinc plated carbon Steel
600
110
55
Detail
E53-G57-0650
Steel rail with runner G57
Zinc plated carbon Steel
650
110
55
Detail
E53-G57-0700
Steel rail with runner G57
Zinc plated carbon Steel
700
110
55
Detail
E53-G57-0750
Steel rail with runner G57
Zinc plated carbon Steel
750
110
55
Detail
E53-G57-0800
Steel rail with runner G57
Zinc plated carbon Steel
800
110
55
Detail
E53-G57-0850
Steel rail with runner G57
Zinc plated carbon Steel
850
110
55
Detail
E53-G57-0900
Steel rail with runner G57
Zinc plated carbon Steel
900
110
55
Detail
E53-G57-1000
Steel rail with runner G57
Zinc plated carbon Steel
1000
110
55
Detail
E53-G57-1100
Steel rail with runner G57
Zinc plated carbon Steel
1100
110
55
Detail
E53-G57-1200
Steel rail with runner G57
Zinc plated carbon Steel
1200
110
55
Detail
E53-G57-1300
Steel rail with runner G57
Zinc plated carbon Steel
1300
110
55
Detail
E53-G57-1400
Steel rail with runner G57
Zinc plated carbon Steel
1400
110
55
Detail
E53-G57-1500
Steel rail with runner G57
Zinc plated carbon Steel
1500
110
55
Detail
E53-G57-1600
Steel rail with runner G57
Zinc plated carbon Steel
1600
110
55
Detail
압축된 표현 표시(24 제품)
주문번호E53-G57-0850
ShorttextSteel Heavy Duty Linear Guide Rail - with 80mm steel ball bearing runner - max Load rating : 110 kg
최근 변경05.05.2020 14:01:59
단위

Classifications

카테고리별

Linear_Technology 리니어 기술
Guiding_Element 가이드 요소

CNS

CNSERPBASE Object Properties