필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
Chambrelan
Telescopic slides with partial extension
Steel telescopic slides with partial extension
R53DD - Steel Heavy Duty Telescopic Slide - Partial Extension - Double Extension - max Load rating : 160 kg - Lengths : 200 - 1400 mm
Chambrelan
...
R53DD - Steel Heavy Duty Telescopic Slide - Partial Extension - Double Extension - max Load rating : 160 kg - Lengths : 200 - 1400 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CHAMBRELAN - R53DD-0550
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
CNSORDERNO
DESC
Material
MATERIAL
Extension
L [mm]
Closed length
D [mm]
Load per pair on major axis
LOAD [kg]
Form
FORM
INFO
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
R53DD-0200
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
200
80
135
Closed
Detail
R53DD-0250
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
250
130
135
Closed
Detail
R53DD-0300
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
300
180
135
Closed
Detail
R53DD-0350
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
350
230
135
Closed
Detail
R53DD-0400
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
400
280
135
Closed
Detail
R53DD-0450
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
450
310
150
Closed
Detail
R53DD-0500
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
500
340
154
Closed
Detail
R53DD-0550
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
550
370
158
Closed
Detail
R53DD-0600
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
600
400
160
Closed
Detail
R53DD-0650
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
650
430
160
Closed
Detail
R53DD-0700
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
700
480
158
Closed
Detail
R53DD-0750
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
750
510
156
Closed
Detail
R53DD-0800
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
800
540
150
Closed
Detail
R53DD-0850
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
850
570
144
Closed
Detail
R53DD-0900
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
900
600
136
Closed
Detail
R53DD-1000
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
1000
680
120
Closed
Detail
압축된 표현 표시(16 구성 가능한 제품)
파트정보
유사파트
Request for quote (RFQ)
Chambrelan
- R53DD
주문번호
R53DD-0550
Shorttext
Steel Heavy Duty Telescopic Slide - Partial Extension - Double Extension - max Load rating : 160 kg - Lengths : 200 - 1400 mm
최근 변경
06.09.2024 08:13:26
단위
키 워드
Double
Extension
Lengths
Partial Extension
Steel
Steel Heavy Duty
Telescopic Slide
max Load
telescopic slides
Classifications
카테고리별
Linear_Technology 리니어 기술
Guiding_Element 가이드 요소
CNS
CNSERPBASE Object Properties