2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-090-801 SK-T-ZA-3SCR

표 확장
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Product Type
PRODUCTTYPE
Main Material
MAINMATERIAL
Finish
FINISH
Mounting Position
MOUNTINGPOSITION
Aluminium Frame Size
ALUMINIUMFRAMESIZE
Aluminium Frame Groove Width
ALUMINIUMFRAMEGROOVEWIDTH
Torque kgf.cm
TORQUEKGFCM
Torque N.m
TORQUENM
Length L
LENGTHL
Width W
WIDTHW
Hinge Type
HINGETYPE
1
2
3
4
5
6
170-090-797
SK-T-ZA-1SCR
4510932022811
Butt Hinges
Hinge
Zinc Alloy
Satin Chrome Plating
Horizontal
30
8|10
30(±15%)
2.94(±15%)
65
50
170-090-799
SK-T-ZA-2SCR
4510932022828
Butt Hinges
Hinge
Zinc Alloy
Satin Chrome Plating
Horizontal
30
8|10
20(±15%)
1.96(±15%)
65
50
170-090-801
SK-T-ZA-3SCR
4510932022835
Butt Hinges
Hinge
Zinc Alloy
Satin Chrome Plating
Horizontal
30
8|10
15(±15%)
1.47(±15%)
65
50
170-090-796
SK-T-ZA-1CR
4510932022842
Butt Hinges
Hinge
Zinc Alloy
Chrome Plating
Horizontal
30
8|10
30(±15%)
2.94(±15%)
65
50
170-090-798
SK-T-ZA-2CR
4510932022859
Hinge
Zinc Alloy
Chrome Plating
Horizontal
30
8|10
20(±15%)
1.96(±15%)
65
50
Butt Hinge
170-090-800
SK-T-ZA-3CR
4510932022866
Butt Hinges
Hinge
Zinc Alloy
Chrome Plating
Horizontal
30
8|10
15(±15%)
1.47(±15%)
65
50
압축된 표현 표시(6 제품)
ShorttextTORQUE HINGE
최근 변경20.10.2025 13:43:46
단위

Classifications

CNS

CNSERPBASE Object Properties