2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Pfannenberg 21510105055

표 확장
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Pfannenberg Sizing Software
PSS
Size of visual coverage
VS
3D-Coverage
ABC [m]
Size of visual coverage A1
A1 [m]
Size of visual coverage A2
A2 [m]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
21510101000
PY X-S-05 230 AC CL
Flashing Light PY X-S-05 clear,230AC,5J,IP66,NEMA4/4x,RAL3000
"- The compact flashing light with clear lens and red base is not only adaptable to many applications, but it also stands out due to its safe and simple mountin - Installation options with external lugs or internal holes - Impact-proof lens made of polycarbonate. Stabilisation of the XENON tubes for increased resistance to shock and vibration - Also suitable for panel mounting - Certified according to EN54-23 and VDS and therefore suitable for fire alerting - Service life: after 8 million flashes, still 70% light emission - Dimensions: LxWxH: 86 x 110 x 81mm - Maximum visibility: 164m - Optional with Soft Start Module (SSM) for reduction of starting current - Optional with GL and MED certification - Housings can be stacked - Housing colours: grey (RAL 7035), red (RAL 3000) or white (RAL 9003) - Lens colours: clear, white, yellow, amber, red, green, blue - Ambient temperatures: -40C to +55C. Suitable for all areas of operation and applications - Electrical contact only in assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'crushed' cables or wires - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21510101055
PY X-S-05 230 AC CL 7035
Flashing Light PY X-S-05 clear,230AC,5J,IP66,NEMA4/4x,RAL7035
"- The compact flashing light with clear lens and grey base is not only adaptable to many applications, but it also stands out due to its safe and simple mountin - Installation options with external lugs or internal holes - Impact-proof lens made of polycarbonate. Stabilisation of the XENON tubes for increased resistance to shock and vibration - Also suitable for panel mounting - Certified according to EN54-23 and VDS and therefore suitable for fire alerting - Service life: after 8 million flashes, still 70% light emission - Dimensions: LxWxH: 86 x 110 x 81mm - Maximum visibility: 164m - Optional with Soft Start Module (SSM) for reduction of starting current - Optional with GL and MED certification - Housings can be stacked - Housing colours: grey (RAL 7035), red (RAL 3000) or white (RAL 9003) - Lens colours: clear, white, yellow, amber, red, green, blue - Ambient temperatures: -40C to +55C. Suitable for all areas of operation and applications - Electrical contact only in assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'crushed' cables or wires - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21510103000
PY X-S-05 230 AC YE
Flashing Light PY X-S-05 yellow,230AC,5J,IP66,NEMA4/4x,RAL3000
"- The compact flashing light with yellow lens and red base is not only adaptable to many applications, but it also stands out due to its safe and simple mountin - Installation options with external lugs or internal holes - Impact-proof lens made of polycarbonate. Stabilisation of the XENON tubes for increased resistance to shock and vibration - Also suitable for panel mounting - Certified according to EN54-23 and VDS and therefore suitable for fire alerting - Service life: after 8 million flashes, still 70% light emission - Dimensions: LxWxH: 86 x 110 x 81mm - Maximum visibility: 164m - Optional with Soft Start Module (SSM) for reduction of starting current - Optional with GL and MED certification - Housings can be stacked - Housing colours: grey (RAL 7035), red (RAL 3000) or white (RAL 9003) - Lens colours: clear, white, yellow, amber, red, green, blue - Ambient temperatures: -40C to +55C. Suitable for all areas of operation and applications - Electrical contact only in assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'crushed' cables or wires - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21510103055
PY X-S-05 230 AC YE 7035
Flashing Light PY X-S-05 yellow,230AC,5J,IP66,NEMA4/4x,RAL7035
"- The compact flashing light with yellow lens and grey base is not only adaptable to many applications, but it also stands out due to its safe and simple mountin - Installation options with external lugs or internal holes - Impact-proof lens made of polycarbonate. Stabilisation of the XENON tubes for increased resistance to shock and vibration - Also suitable for panel mounting - Certified according to EN54-23 and VDS and therefore suitable for fire alerting - Service life: after 8 million flashes, still 70% light emission - Dimensions: LxWxH: 86 x 110 x 81mm - Maximum visibility: 164m - Optional with Soft Start Module (SSM) for reduction of starting current - Optional with GL and MED certification - Housings can be stacked - Housing colours: grey (RAL 7035), red (RAL 3000) or white (RAL 9003) - Lens colours: clear, white, yellow, amber, red, green, blue - Ambient temperatures: -40C to +55C. Suitable for all areas of operation and applications - Electrical contact only in assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'crushed' cables or wires - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21510104000
PY X-S-05 230 AC AM
Flashing Light PY X-S-05 amber,230AC,5J,IP66,NEMA4/4x,RAL3000
"- The compact flashing light with amber lens and red base is not only adaptable to many applications, but it also stands out due to its safe and simple mountin - Installation options with external lugs or internal holes - Impact-proof lens made of polycarbonate. Stabilisation of the XENON tubes for increased resistance to shock and vibration - Also suitable for panel mounting - Certified according to EN54-23 and VDS and therefore suitable for fire alerting - Service life: after 8 million flashes, still 70% light emission - Dimensions: LxWxH: 86 x 110 x 81mm - Maximum visibility: 164m - Optional with Soft Start Module (SSM) for reduction of starting current - Optional with GL and MED certification - Housings can be stacked - Housing colours: grey (RAL 7035), red (RAL 3000) or white (RAL 9003) - Lens colours: clear, white, yellow, amber, red, green, blue - Ambient temperatures: -40C to +55C. Suitable for all areas of operation and applications - Electrical contact only in assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'crushed' cables or wires - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21510104055
PY X-S-05 230 AC AM 7035
Flashing Light PY X-S-05 amber,230AC,5J,IP66,NEMA4/4x,RAL7035
"- The compact flashing light with amber lens and grey base is not only adaptable to many applications, but it also stands out due to its safe and simple mountin - Installation options with external lugs or internal holes - Impact-proof lens made of polycarbonate. Stabilisation of the XENON tubes for increased resistance to shock and vibration - Also suitable for panel mounting - Certified according to EN54-23 and VDS and therefore suitable for fire alerting - Service life: after 8 million flashes, still 70% light emission - Dimensions: LxWxH: 86 x 110 x 81mm - Maximum visibility: 164m - Optional with Soft Start Module (SSM) for reduction of starting current - Optional with GL and MED certification - Housings can be stacked - Housing colours: grey (RAL 7035), red (RAL 3000) or white (RAL 9003) - Lens colours: clear, white, yellow, amber, red, green, blue - Ambient temperatures: -40C to +55C. Suitable for all areas of operation and applications - Electrical contact only in assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'crushed' cables or wires - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21510105000
PY X-S-05 230 AC RD
Flashing Light PY X-S-05 red,230AC,5J,IP66,NEMA4/4x,RAL3000
"- The compact flashing light with red lens and red base is not only adaptable to many applications, but it also stands out due to its safe and simple mountin - Installation options with external lugs or internal holes - Impact-proof lens made of polycarbonate. Stabilisation of the XENON tubes for increased resistance to shock and vibration - Also suitable for panel mounting - Certified according to EN54-23 and VDS and therefore suitable for fire alerting - Service life: after 8 million flashes, still 70% light emission - Dimensions: LxWxH: 86 x 110 x 81mm - Maximum visibility: 164m - Optional with Soft Start Module (SSM) for reduction of starting current - Optional with GL and MED certification - Housings can be stacked - Housing colours: grey (RAL 7035), red (RAL 3000) or white (RAL 9003) - Lens colours: clear, white, yellow, amber, red, green, blue - Ambient temperatures: -40C to +55C. Suitable for all areas of operation and applications - Electrical contact only in assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'crushed' cables or wires - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21510105055
PY X-S-05 230 AC RD 7035
Flashing Light PY X-S-05 red,230AC,5J,IP66,NEMA4/4x,RAL7035
"- The compact flashing light with red lens and grey base is not only adaptable to many applications, but it also stands out due to its safe and simple mountin - Installation options with external lugs or internal holes - Impact-proof lens made of polycarbonate. Stabilisation of the XENON tubes for increased resistance to shock and vibration - Also suitable for panel mounting - Certified according to EN54-23 and VDS and therefore suitable for fire alerting - Service life: after 8 million flashes, still 70% light emission - Dimensions: LxWxH: 86 x 110 x 81mm - Maximum visibility: 164m - Optional with Soft Start Module (SSM) for reduction of starting current - Optional with GL and MED certification - Housings can be stacked - Housing colours: grey (RAL 7035), red (RAL 3000) or white (RAL 9003) - Lens colours: clear, white, yellow, amber, red, green, blue - Ambient temperatures: -40C to +55C. Suitable for all areas of operation and applications - Electrical contact only in assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'crushed' cables or wires - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21510801000
PY X-S-05 24 DC CL
Flashing Light PY X-S-05 clear,24DC,5J,IP66,NEMA4/4x,RAL3000
"- The compact flashing light with clear lens and red base is not only adaptable to many applications, but it also stands out due to its safe and simple mountin - Installation options with external lugs or internal holes - Impact-proof lens made of polycarbonate. Stabilisation of the XENON tubes for increased resistance to shock and vibration - Also suitable for panel mounting - Certified according to EN54-23 and VDS and therefore suitable for fire alerting - Service life: after 8 million flashes, still 70% light emission - Dimensions: LxWxH: 86 x 110 x 81mm - Maximum visibility: 164m - Optional with Soft Start Module (SSM) for reduction of starting current - Optional with GL and MED certification - Housings can be stacked - Housing colours: grey (RAL 7035), red (RAL 3000) or white (RAL 9003) - Lens colours: clear, white, yellow, amber, red, green, blue - Ambient temperatures: -40C to +55C. Suitable for all areas of operation and applications - Electrical contact only in assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'crushed' cables or wires - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21510801055
PY X-S-05 24V DC CL 7035
Flashing Light PY X-S-05 clear,24DC,5J,IP66,NEMA4/4x,RAL7035
"- The compact flashing light with clear lens and grey base is not only adaptable to many applications, but it also stands out due to its safe and simple mountin - Installation options with external lugs or internal holes - Impact-proof lens made of polycarbonate. Stabilisation of the XENON tubes for increased resistance to shock and vibration - Also suitable for panel mounting - Certified according to EN54-23 and VDS and therefore suitable for fire alerting - Service life: after 8 million flashes, still 70% light emission - Dimensions: LxWxH: 86 x 110 x 81mm - Maximum visibility: 164m - Optional with Soft Start Module (SSM) for reduction of starting current - Optional with GL and MED certification - Housings can be stacked - Housing colours: grey (RAL 7035), red (RAL 3000) or white (RAL 9003) - Lens colours: clear, white, yellow, amber, red, green, blue - Ambient temperatures: -40C to +55C. Suitable for all areas of operation and applications - Electrical contact only in assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'crushed' cables or wires - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21510803000
PY X-S-05 24 DC YE
Flashing Light PY X-S-05 yellow,24DC,5J,IP66,NEMA4/4x,RAL3000
"- The compact flashing light with yellow lens and red base is not only adaptable to many applications, but it also stands out due to its safe and simple mountin - Installation options with external lugs or internal holes - Impact-proof lens made of polycarbonate. Stabilisation of the XENON tubes for increased resistance to shock and vibration - Also suitable for panel mounting - Certified according to EN54-23 and VDS and therefore suitable for fire alerting - Service life: after 8 million flashes, still 70% light emission - Dimensions: LxWxH: 86 x 110 x 81mm - Maximum visibility: 164m - Optional with Soft Start Module (SSM) for reduction of starting current - Optional with GL and MED certification - Housings can be stacked - Housing colours: grey (RAL 7035), red (RAL 3000) or white (RAL 9003) - Lens colours: clear, white, yellow, amber, red, green, blue - Ambient temperatures: -40C to +55C. Suitable for all areas of operation and applications - Electrical contact only in assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'crushed' cables or wires - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21510803055
PY X-S-05 24 DC YE 7035
Flashing Light PY X-S-05 yellow,24DC,5J,IP66,NEMA4/4x,RAL7035
"- The compact flashing light with yellow lens and grey base is not only adaptable to many applications, but it also stands out due to its safe and simple mountin - Installation options with external lugs or internal holes - Impact-proof lens made of polycarbonate. Stabilisation of the XENON tubes for increased resistance to shock and vibration - Also suitable for panel mounting - Certified according to EN54-23 and VDS and therefore suitable for fire alerting - Service life: after 8 million flashes, still 70% light emission - Dimensions: LxWxH: 86 x 110 x 81mm - Maximum visibility: 164m - Optional with Soft Start Module (SSM) for reduction of starting current - Optional with GL and MED certification - Housings can be stacked - Housing colours: grey (RAL 7035), red (RAL 3000) or white (RAL 9003) - Lens colours: clear, white, yellow, amber, red, green, blue - Ambient temperatures: -40C to +55C. Suitable for all areas of operation and applications - Electrical contact only in assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'crushed' cables or wires - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21510804000
PY X-S-05 24 DC AM
Flashing Light PY X-S-05 amber,24DC,5J,IP66,NEMA4/4x,RAL3000
"- The compact flashing light with amber lens and red base is not only adaptable to many applications, but it also stands out due to its safe and simple mountin - Installation options with external lugs or internal holes - Impact-proof lens made of polycarbonate. Stabilisation of the XENON tubes for increased resistance to shock and vibration - Also suitable for panel mounting - Certified according to EN54-23 and VDS and therefore suitable for fire alerting - Service life: after 8 million flashes, still 70% light emission - Dimensions: LxWxH: 86 x 110 x 81mm - Maximum visibility: 164m - Optional with Soft Start Module (SSM) for reduction of starting current - Optional with GL and MED certification - Housings can be stacked - Housing colours: grey (RAL 7035), red (RAL 3000) or white (RAL 9003) - Lens colours: clear, white, yellow, amber, red, green, blue - Ambient temperatures: -40C to +55C. Suitable for all areas of operation and applications - Electrical contact only in assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'crushed' cables or wires - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21510804055
PY X-S-05 24 DC AM 7035
Flashing Light PY X-S-05 amber,24DC,5J,IP66,NEMA4/4x,RAL7035
"- The compact flashing light with amber lens and grey base is not only adaptable to many applications, but it also stands out due to its safe and simple mountin - Installation options with external lugs or internal holes - Impact-proof lens made of polycarbonate. Stabilisation of the XENON tubes for increased resistance to shock and vibration - Also suitable for panel mounting - Certified according to EN54-23 and VDS and therefore suitable for fire alerting - Service life: after 8 million flashes, still 70% light emission - Dimensions: LxWxH: 86 x 110 x 81mm - Maximum visibility: 164m - Optional with Soft Start Module (SSM) for reduction of starting current - Optional with GL and MED certification - Housings can be stacked - Housing colours: grey (RAL 7035), red (RAL 3000) or white (RAL 9003) - Lens colours: clear, white, yellow, amber, red, green, blue - Ambient temperatures: -40C to +55C. Suitable for all areas of operation and applications - Electrical contact only in assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'crushed' cables or wires - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21510805000
PY X-S-05 24 DC RD
Flashing Light PY X-S-05 red,24DC,5J,IP66,NEMA4/4x,RAL3000
"- The compact flashing light with red lens and red base is not only adaptable to many applications, but it also stands out due to its safe and simple mountin - Installation options with external lugs or internal holes - Impact-proof lens made of polycarbonate. Stabilisation of the XENON tubes for increased resistance to shock and vibration - Also suitable for panel mounting - Certified according to EN54-23 and VDS and therefore suitable for fire alerting - Service life: after 8 million flashes, still 70% light emission - Dimensions: LxWxH: 86 x 110 x 81mm - Maximum visibility: 164m - Optional with Soft Start Module (SSM) for reduction of starting current - Optional with GL and MED certification - Housings can be stacked - Housing colours: grey (RAL 7035), red (RAL 3000) or white (RAL 9003) - Lens colours: clear, white, yellow, amber, red, green, blue - Ambient temperatures: -40C to +55C. Suitable for all areas of operation and applications - Electrical contact only in assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'crushed' cables or wires - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21510805055
PY X-S-05 24 DC RD 7035
Flashing Light PY X-S-05 red,24DC,5J,IP66,NEMA4/4x,RAL7035
"- The compact flashing light with red lens and grey base is not only adaptable to many applications, but it also stands out due to its safe and simple mountin - Installation options with external lugs or internal holes - Impact-proof lens made of polycarbonate. Stabilisation of the XENON tubes for increased resistance to shock and vibration - Also suitable for panel mounting - Certified according to EN54-23 and VDS and therefore suitable for fire alerting - Service life: after 8 million flashes, still 70% light emission - Dimensions: LxWxH: 86 x 110 x 81mm - Maximum visibility: 164m - Optional with Soft Start Module (SSM) for reduction of starting current - Optional with GL and MED certification - Housings can be stacked - Housing colours: grey (RAL 7035), red (RAL 3000) or white (RAL 9003) - Lens colours: clear, white, yellow, amber, red, green, blue - Ambient temperatures: -40C to +55C. Suitable for all areas of operation and applications - Electrical contact only in assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'crushed' cables or wires - 10 year warranty "
Website
without
0x0x0
0.0
0.0
압축된 표현 표시(16 구성 가능한 제품)
주문번호21510105055
ShorttextVisual Signaling
최근 변경30.06.2025 09:56:44
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-32-05 섬광등
전압 유형AC
전압 유형DC

ECLASS 13.0

27-14-32-05 섬광등
Voltage typeAC
Voltage typeDC

ECLASS 12.0

27-14-32-05 섬광등
Voltage typeAC
Voltage typeDC

ECLASS 11.1

27-14-32-05 섬광등
Voltage typeAC
Voltage typeDC

ECLASS 11.0

27-14-32-05 섬광등
Voltage typeAC
Voltage typeDC

ECLASS 10.1

27-14-32-05 섬광등
Voltage typeAC
Voltage typeDC

ECLASS 9.1

27-14-32-05 섬광등
Voltage typeAC
Voltage typeDC

ECLASS 9.0

27-14-32-05 Flashlamp

ETIM 10.0

EC001333 Strobe luminaire

ETIM 9.0

EC001333 Strobe luminaire
Surface mountingSurface mounting
ACAC
PlasticPlastic
XenonXenon
RedRed
IP66IP66
4X4X
Surface mountingSurface mounting
ACAC
PlasticPlastic
XenonXenon
RedRed
IP66IP66
4X4X

ETIM 8.0

EC001333 Strobe luminaire
Surface mountingAufbau
ACAC
PlasticKunststoff
XenonXenon
Redrot
IP66IP66
4X4X
Surface mountingAufbau
ACAC
PlasticKunststoff
XenonXenon
Redrot
IP66IP66
4X4X

ETIM 7.0

EC001333 Strobe luminaire

ETIM 6.0

EC001333 Strobe luminaire
Surface mountingAufbau
DCDC
PlasticKunststoff
XenonXenon
Redrot
IP66IP66

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based
Family categoryOST_FireAlarmDevices