Surge voltage arrester (data networks/MCR-technology) with warning function / function indicator, analogue, binary, Number of signals: 2, AC/DC, 230 V, 230 V, 10 A, Terminal, miscellaneous
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
4032248742905
Weidmueller Group
10
230
230
압축된 표현 표시(1 제품)
파트정보
유사파트
Request for quote (RFQ)
Weidmüller - 8951660000
주문번호
8951660000
Shorttext
VSPC MOV 2CH 230V R
최근 변경
13.06.2025 15:54:55
단위
키 워드
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-17-90-90 낙뢰 보호(기타, 지정되지 않음)
ECLASS 12.0
27-17-90-90 Lightning protection (other, not specified)
Germany
Germany
ETIM 10.0
EC000381 Lightning current arrester for power supply systems