Weidmueller 8924670000

표 확장
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Mass
AAF040 [kg]
Type of customs tariff number
AAZ849
Customs tariff number
AAZ800
1
8924670000
VSPC RS485 2CH
Surge arrester, Number of signals: 2, AC/DC, 5 V, 5 V, 450 mA, binary
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
4032248696314
Weidmueller Group
0.02750
TARIC
85363010
압축된 표현 표시(1 제품)
주문번호8924670000
ShorttextVSPC RS485 2CH
최근 변경03.12.2025 16:59:05
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 15.0

27-17-90-90 낙뢰 보호(기타, 지정되지 않음)
TARICTARIC