382D02001

표 확장
모든 배송 국가/지역
EN
1/5
CODE
LOD Level
LOD
Size
S
L [mm]
L1 [mm]
L2 [mm]
D1 [mm]
D2 [mm]
D11 [mm]
D21 [mm]
R [인치]
ØR1
R1 [mm]
H [mm]
H1 [mm]
Weight
W [g]
Material
MAT
Pressure Nominal
PN
Packaging Unit
PU [piece(s)]
1
2
382D02001
400
20 X ½"
108.5
51
16
46
22
72.75
60.00
1/2
4.5
70.0
34.97
68.5
Polypropylene
16
240
382D02502
400
25 X ¾"
125.0
52
19
52
27
85.70
73.45
3/4
4.5
73.5
54.40
100.0
Polypropylene
16
140
압축된 표현 표시(2 구성 가능한 제품)
주문번호382D02001
ShorttextWALL FEMALE ELBOW
최근 변경25.03.2024 10:15:11
단위

Classifications

By BIM categories

BIM_FITTINGS Fittings

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

OmniClass 2006

23-60_00_00 23-60 00 00 General Purpose: Services
23-45_00_00 23-45 00 00 Sanitary, Laundry, and Cleaning Equipment

OmniClass

23-27 43 00 23-27 43 00 - Pipe Fittings
23-31 35 00 23-31 35 00 - Plumbing Tubing

Revit

RVT_METRICPLUMBINGFIXTURE (Metric) Plumbing Fixture

Uniclass2015

65_52_63 65 52 63 - Pipes and fittings