텍스트
钢制安装系统
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
카탈로그: 1
47
norelem
(47)
찾을 수 없습니까? 카탈로그 요청
키 워드: 25
47
측정
47
파일형식
47
인증서
46
norelem
Customs tariff number
(ZTN)
47
Description
(BS)
47
EAN-Nr. norelem
(EAN)
47
End of life
(EOL)
47
Order No.
(BEST)
47
RoHS
(ROHS)
47
United Nations Standard Products and Services code
(UNSPSC)
47
Weight ca.
(GEW)
47
Material
(MATERIAL)
43
Operating and maintenance instructions
(WARTUNG)
43
Standard delivery time
(STDLZ)
43
Length
(L)
27
version 1
(AUSF1)
16
Belastung F2 max.
(F2)
14
Belastung F3 max.
(F3)
14
Belastung F4 max.
(F4)
14
F1 max. kN
(F1)
14
Max. recommended load at 0.5m length kN
(MAXL05)
12
Max. recommended load at 1.5m length kN
(MAXL15)
12
Max. recommended load at 1m length kN
(MAXL1)
12
Moment of inertia Jy cm⁴
(JY)
12
Moment of inertia Jz cm⁴
(JZ)
12
Moment of inertia Wy cm⁴
(WY)
12
Moment of inertia Wz cm⁴
(WZ)
12
Profile surface
(PROFILFL)
12
Size
(GR)
12
Length
(L1)
4
height
(H)
8
height
(H1)
4
필터
10925-10
C-profile mounting rails System 28, with holes
6
10925-30
C-profile mounting rails System 41, with holes
6
10925-50
Profile feet for C-profile mounting rails System 28 and 41
2
10925-51
Profile feet for C-profile mounting rails System 28 and 41
2
10925-57
Rail connector, heavy duty for C-profile mounting rails System 41
1
10925-60
Connection bracket 45° pre-assembled for C-profile mounting rails System 41
1
10925-63
Connection bracket 90° for C-profile mounting rails System 28 and ...
2
10925-65
Triangular strap for C-profile mounting rails System 28 and 41
2
10925-66
Frame bracket for C-profile mounting rails System 28 and 41
2
10925-70
Clamping bracket for C-profile mounting rails System 28 and 41
2
10925-71
Beam clamps for C-profile mounting rails System 28 and 41
4
10926-02
Brackets System 41
4
10926-03
Brackets, transverse System 41
3
10926-10
Brackets, heavy duty System 41
4
10925-54
Rail connector for C-profile mounting rails System 28
1
10925-55
Rail connector for C-profile mounting rails System 41
1
10925-62
Connection bracket 90° pre-assembled for C-profile mounting rails System 41
1
10926
Brackets System 28
3