1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CN 3-2-7.5/B_._____

Expand Table
EN
1/5
Design
ALS
TM
Size
T
Pole number
PL
Motor frequency
FR
Number of revolutions
NGR [rpm]
Engine power
PM [Kw]
Engine power
PMCV [CV]
Material
MAT
Connection type
BO
Inlet
BO1
Discharge
BO2
Feet
FT
Shroud
CRN
Pump casing rotation
ROT [°]
Drainage
DRN
1
2
3
4
5
6
Standard
IEC
1
2
50 Hz
2900
1.5
2
AISI 316L-1.4409-CF3M
Thread DIN 11851
50
40
Adjustable feet
No
0
No
Standard
IEC
2
2
50 Hz
2900
1.5
2
AISI 316L-1.4409-CF3M
Thread DIN 11851
65
50
Adjustable feet
No
0
No
Standard
IEC
3
2
50 Hz
2900
5.5
7.5
AISI 316L-1.4409-CF3M
Thread DIN 11851
80
65
Adjustable feet
No
0
No
Standard
IEC
10
2
50 Hz
2900
3
4
AISI 316L-1.4409-CF3M
Thread DIN 11851
65
50
Adjustable feet
No
0
No
Standard
IEC
20
2
50 Hz
2900
5.5
7.5
AISI 316L-1.4409-CF3M
Thread DIN 11851
80
65
Adjustable feet
No
0
No
Standard
IEC
30
2
50 Hz
2900
9.2
12.5
AISI 316L-1.4409-CF3M
Thread DIN 11851
100
80
Adjustable feet
No
0
No
Show compressed display (6 configurable products)
ShorttextCentrifugal pump
Latest change08.06.2023 07:23:53
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeCN 3-2-7.5/B_._____