2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BALLUFF BTL7-A504-M0025-TB2-S32

Expand Table
EN
1/5
Product identifier
TC
Interface
SW
Coding
COD
Output signal
AUS
Standard nominal length
NENN
Rod Style
STV
Connection type
SA
Position sensor
POS
Render
RENDER
Weight
W [Kg]
Customs number
TRAFFIC
1
BTL7-A504-M0025-TB2-S32
A = Voltage output 0 to 10 V or 10 to 0 V
5 = 10 bis 30 V DC
04 = 1 output rising, configurable
25
TB2 = Metric mounting thread M18×1.5, O-ring, rod diameter 10.2 mm, dual redundant
S32 = 8-pin, M16 plug
BTL-P-1013-4R
2.2
Show compressed display (1 configurable product)
Order numberBTL7-A504-M0025-TB2-S32
ShorttextRod Redundant
Latest change08.12.2025 22:14:49
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties