Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
Nøkkelord: 2
21
Enheter
21
File types
21
Azolgas
Nitrocyl Article No
(NITROCYLARTNO)
21
Max. Stroke
(HUBMAX)
21
Flanges
(FL)
21
Compression Rate
(CR)
21
Initial Force
(150 bar) (IF)
21
Initial Intermediate Forces
(150 bar) (IIF)
21
Final Force
(150 bar) (FF)
21
Dynamic stroke
(HUB)
21
Body diameter
(B)
21
Safety Stroke
(Q)
21
Cylinder length
(L)
21
Ø Rod
(AK)
21
VMAX
(VM)
21
Weight
(CNSMASSEXACT)
21
Vol
(V)
21
Max. pressure
(FD)
21
Filling thread
(BAG)
21
Adapter filling connection
(ABA)
21
Product name
(PB)
21
Series
(SERIEN)
21
Filter
Azolgas CAD-katalog
ASP
Her finner du CAD-modeller av Azolgas
Legg til katalogsøk
Preferred catalog language
EN
Katalogfilter
Alle leverandørland/regioner
Alle markeder
...
Azolgas
GAS SPRINGS
THREADED
ASP
Azolgas
GAS SPRINGS
THREADED
ASP
ASP 250
GAS SPRINGS - Threaded
ASP 300
GAS SPRINGS - Threaded
ASP 500 V1
GAS SPRINGS - Threaded
Nøkkelord
GAS SPRINGS
Threaded
Datterselskaper:
Germany
Lüdenscheid 58515
NITROCYL S.A.
Vertriebspartner Deutschland
Jüngerstrasse 17
Lüdenscheid
+49 (0) 2351 / 66107-0
+49 (0) 2351 / 66107 - 77
www.nitrocyl.com/os/suche.asp