Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
Nøkkelord: 8
110
Enheter
110
File types
110
Cleveland Lineartechnik
Type
(TYPE)
110
Size
(SZ)
100
Filter
Cleveland Lineartechnik CAD-katalog
Locking devices
Her finner du CAD-modeller av Cleveland Lineartechnik
Legg til katalogsøk
Preferred catalog language
EN
Katalogfilter
Alle leverandørland/regioner
Alle markeder
...
Cleveland Lineartechnik
Accessories
Locking devices
Cleveland Lineartechnik
Accessories
Locking devices
Clamping lever for dovetail carriage type SO,SP,SL,SM
Lock for carriages NP, NL, NM (width 150mm and 200mm)
Lock for carriages NP, NL, NM (width 300mm and 400mm)
Lock for carriages RO
Lock for carriages ROL and ROM
Lock for carriages RP, RL, RM
ROM/ROL_locking_device
Nøkkelord
Accessories
Locking devices
Lock
carriages
type
carriage
dovetail
Clamping lever
Datterselskaper:
Germany
Löffingen/Schwarzwald 79843
Cleveland Lineartechnik GmbH
Hebelstraße 19–21
Löffingen/Schwarzwald
+49 7654 801-0
+49 7654 801-10
s.wachter@cleveland.de
www.cleveland.de