2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
Nøkkelord: 2
48
Enheter
48
File types
48
Comepi
Casing Material (MATCASING)
48
Fixing (FIX)
48
Electrical connections (INLETS)
48
Description (DESC)
48
Colore scatola (COL1)
48
lid color (COL2)
48
text on the lid (TXT)
48
Protection (PRO)
48
Operator A (OPRA)
48
Microswitch (CONTACTS)
48
IP protection rating (IP)
48
Stock temperature (TEMPM)
48
Operating Temperatures (TEMPF)
48
EN 60947-5-5 EN ISO 13850 (APP1)
48
Approvals (APP2)
48
Reference Directives (DIR)
48
Reference regulations (STDR)
48
Protection against electric shocks (according to IEC 60536) (SHOCK)
48
Apertura positiva (POS)
48
Rated insulation voltage UI (UI)
47
Rated impulse voltage Uimp contacts (UIMPCONT)
47
Conventional thermal current in air free Ith (θ min 40 ° C) (ITH)
47
Short circuit protection (EU min 500Vac - fuses type gG (gl)) (CTOCTO)
47
Resistance Between Contacts (RESCONT)
47
Max. switching frequency (FREQCOMM)
47
Filter
Comepi CAD-katalog

Comepi CAD-katalog

sl1Her finner du CAD-modeller av Comepi
EN
Katalogfilter
Alle leverandørland/regioner
Alle markeder
Nøkkelord
Datterselskaper:
Italy
Robbiate (Lecco) 23899
Comepi srl
Via Novarino 9/L
ITRobbiate (Lecco)
+39 039 9906408
+39 039 9906203