Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
Nøkkelord: 24
55
Delivery countries/regions
55
Enheter
55
File types
55
Kategorier
30
Klassifiseringer
30
WAGO
No. of poles
(P)
47
Color
(FARBE)
29
Weight
(GEWICHT)
55
eCl@ss 7.1
(ECLASS71)
55
Filter
WAGO CAD-katalog
Series 711
Her finner du CAD-modeller av WAGO
Legg til katalogsøk
Preferred catalog language
EN
Katalogfilter
Alle leverandørland/regioner
Alle markeder
...
WAGO
PG 10 - Transformer terminal blocks
Series 711
WAGO
PG 10 - Transformer terminal blocks
Series 711
711-111
End Plate
711-119
Connecting adapter for coil wire 0.2 to 1.9 mm Ø 2-pole assembled on t...
711-120
Connecting adapter for coil wire 0.2 to 1.9 mm Ø 2-pole assembled on t...
711-121
Connecting adapter for coil wire 0.2 to 1.9 mm Ø 2-pole
711-123
Connecting adapter for coil wire 0.2 to 3.7 mm Ø 2-pole
711-124
Connecting adapter for coil wire 0.2 to 3.7 mm Ø 3-pole
711-132 to 711-140
Compact transformer terminal block with marking ar...
711-151
Modular transformer terminal block with marker slot for WTB marke...
711-152 to 711-160
Compact transformer terminal block with marker slo...
711-172 to 711-180
Compact transformer terminal block with marking ar...
711-182 to 711-190
Compact transformer terminal block with marker slo...
711-191
Modular transformer fuse terminal block for fuse 5 x 20 mm
711-192
Modular transformer fuse terminal block for fuse 5 x 20 mm
711-401
Modular transformer fuse terminal block with marking area for fuse 6....
771-131
Transformer terminal block 1-pole CAGE CLAMP® connection for ...
Nøkkelord
Series
terminal blocks
CAGE
terminal block
marking
fuse
end plate
connection
Datterselskaper:
Norway
Oslo 0975
WAGO Norge AS
Company
Stålfjæra 15
Oslo
+47 22 30 94 50
info.no@wago.com
www.wago.com