2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHYSJE-D10-L80

Expand Table
EN
1/5
Bestellnummer
CNSORDERNO
CODE
CODE
类型
LX
材质
CZ
表面处理
BMCL
D
D [mm]
L
L [mm]
E
E [mm]
H
H [mm]
参考重量
CKZL [kg/pcs]
pdf
PDF
1
2
3
PHYSJE-D10-L80
PHYSJE
焊接型
SUS304
镜面抛光
10
80
90
37
0.09
physje.pdf
PHYSJE-D10-L100
PHYSJE
焊接型
SUS304
镜面抛光
10
100
110
37
0.10
physje.pdf
PHYSJE-D10-L120
PHYSJE
焊接型
SUS304
镜面抛光
10
120
130
37
0.12
physje.pdf
Vis komprimert visning (3 konfigurerbare produkter)
Shorttext圆形拉手-焊接型
Siste endring28.11.2025 23:37:32
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties