Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
A&T-3D Gallery
zonghe
33
shoulun
HWWPJA - 波纹手轮-转动手柄型
A&T-3D Gallery
zonghe
33
shoulun
HWWPJA - 波纹手轮-转动手柄型
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HWWPJA-D100
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Bestellnummer
CNSORDERNO
代号
CODE
类型
LX
安装方式
AZFS
材质
CZ [连轴方式]
材质
CZ1 [手轮主体]
材质
CZ2 [握柄安装部]
材质
CZ3 [握柄]
材质
CZ4 [握柄螺纹部]
表面处理
BMCL [握柄螺纹部]
D
D [mm]
D1
D1 [mm]
D2
D2 [mm]
D3
D3 [mm]
B
B [mm]
H
H [mm]
L
L [mm]
F
F [mm]
M
M [mm]
T
T [mm]
s
T1 [mm]
参考重量(kg/pcs)
CKZL
PDF
1
2
3
4
5
6
7
HWWPJA-D63
HWWPJA
转动手柄型
键槽孔型
S45C
PF
黄铜
PF
S45C
镀锌
63
28
16
8
16
20.5
24.0
9.5
M6
13
3
0.07
hwwpja.pdf
HWWPJA-D80
HWWPJA
转动手柄型
键槽孔型
S45C
PF
黄铜
PF
S45C
镀锌
80
30
18
10
16
21.0
32.5
11.4
M6
13
3
0.11
hwwpja.pdf
HWWPJA-D100
HWWPJA
转动手柄型
键槽孔型
S45C
PF
黄铜
PF
S45C
镀锌
100
40
22
12
18
26.0
40.0
13.8
M6
15
4
0.20
hwwpja.pdf
HWWPJA-D125
HWWPJA
转动手柄型
键槽孔型
S45C
PF
黄铜
PF
S45C
镀锌
125
46
22
12
18
30.0
52.0
13.8
M8
18
4
0.39
hwwpja.pdf
HWWPJA-D160
HWWPJA
转动手柄型
键槽孔型
S45C
PF
黄铜
PF
S45C
镀锌
160
53
25
16
20
38.0
68.0
18.3
M10
21
5
0.57
hwwpja.pdf
HWWPJA-D200
HWWPJA
转动手柄型
键槽孔型
S45C
PF
黄铜
PF
S45C
镀锌
200
64
28
18
25
44.0
88.0
20.8
M10
22
6
0.99
hwwpja.pdf
HWWPJA-D250
HWWPJA
转动手柄型
键槽孔型
S45C
PF
黄铜
PF
S45C
镀锌
250
70
32
22
28
52.0
112.0
24.8
M12
27
6
1.38
hwwpja.pdf
Vis komprimert visning (7 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
A&T-3D Gallery
- HWWPJA
Shorttext
波纹手轮-转动手柄型
Siste endring
28.11.2025 23:37:33
Enhet
Nøkkelord
Automated
Equipment Components
Gallery
Handwheels
Parts
Klassifiseringer
CNS
CNSERPBASE Object Properties
Type Code
HWWPJA-D100