SCHUNK-1321224 DPG-plus 125-1-V

Expand Table
EN
1/5
ID
IDNR
Description
TYP
Calculation and desing tool gripping
CALC
EPLAN Data Portal
EPLAN
Stroke per jaw
HUB
Accessory kit with centering sleeves
ZHU
Sintered filter installed as standard
SINTERFILTER
Weight
EIGENMASSE [kg]
Customs tariff number
CNSCTN
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
1321215
DPG-plus 100-2-V
0
without
with
1.100
84799070
1316042
DPG-plus 100-2-AS
0
without
with
1.350
84799070
1315255
DPG-plus 100-2-AS-EX
0
without
with
1.350
84799070
1321218
DPG-plus 100-2-AS-V
0
without
with
1.350
1316045
DPG-plus 100-2-IS
0
without
with
1.350
84799070
1315262
DPG-plus 100-2-IS-EX
0
without
with
1.350
84799070
1321222
DPG-plus 100-2-IS-V
0
without
with
1.350
84799070
1316034
DPG-plus 100-2-KVZ
0
without
with
1.380
84799070
1316057
DPG-plus 125-1
0
without
with
1.900
84799070
1315263
DPG-plus 125-1-EX
0
without
with
1.900
84799070
1321224
DPG-plus 125-1-V
0
without
with
1.900
84799070
1316066
DPG-plus 125-1-AS
0
without
with
2.350
84799070
1315267
DPG-plus 125-1-AS-EX
0
without
with
2.350
84799070
1321228
DPG-plus 125-1-AS-V
0
without
with
2.350
84799070
1316069
DPG-plus 125-1-IS
0
without
with
2.350
84799070
1315270
DPG-plus 125-1-IS-EX
0
without
with
2.350
84799070
1321230
DPG-plus 125-1-IS-V
0
without
with
2.350
84799070
1316059
DPG-plus 125-1-KVZ
0
without
with
2.400
84799070
1316067
DPG-plus 125-1-AS-KVZ
0
without
with
2.900
84799070
Vis komprimert visning (201 konfigurerbare produkter)
Order number1321224
Shorttext2-finger parallel gripper - Sealed universal gripper
Siste endring31.01.2025 11:00:16
Enhet

Klassifiseringer

By Functionality

BYFUNC_DRIVING Driving

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

51-02-02-01 Parallel air gripper (pneumatics)

ECLASS 10.1

27-29-09-04 Parallel air gripper

ECLASS 9.0

27-29-09-04 Parallel air gripper

ECLASS 8.1

27-29-09-04 Parallel air gripper

ECLASS 8.0

27-29-09-04 Parallel air gripper

ECLASS 7.1

27-29-09-04 Parallel air gripper

ECLASS 7.0

27-29-09-04 Parallel air gripper

ECLASS 6.2

27-29-09-04 Parallel air gripper

ECLASS 6.1

27-29-09-04 Parallel air gripper

ECLASS 6.0

27-29-09-04 Parallel air gripper

ECLASS 5.1

27-29-09-04 Parallel air gripper

ETIM 10.0

EC004755 Gripper (pneumatic/hydraulic)