Browse
All Manufacturers
NO
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
WAGO
PG 18 - X-COM-SYSTEM
Series 2020
2020-2291 - End and intermediate plate, 1 mm thick
WAGO
PG 18 - X-COM-SYSTEM
Series 2020
2020-2291 - End and intermediate plate, 1 mm thick
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
2020-2291
Vertical Mode
Expand Table
Alle leverandørland/regioner
Reset filters
EN
1/5
Item-No.
BESTNR
Description
AAU733
WAGO eShop
INFODE
WAGO eShop
INFOEN
Level of detail
LOD
Height
HOEHE [mm]
min. thickness
BAE496 [mm]
Length
LAENGE [mm]
Color
BAA351
Weight
GEWICHT [g]
Insulating material
WERKSTOFF
GTIN
AAO663
Customs Tariff no.
AAD931
Country of origin
URSPRUNG
eCl@ss 10.0.1
ECLASS10
ecl@ss 11.0
ECLASS11
Manufacturer name
AAO677
1
2
2020-2291
End and intermediate plate, gray
Info DE
Info EN
HIGH
51.10
1.00
79.50
gray
3.470
Polyamide
4050821049654
85389099990
DE
27-14-11-33
27-14-11-33
WAGO
2020-2292
End and intermediate plate, orange
Info DE
Info EN
HIGH
51.10
1.00
79.50
orange
3.350
Polyamide
4050821049661
85389099990
DE
27-14-11-33
27-14-11-33
WAGO
Vis komprimert visning (2 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
WAGO
- 2020-2291
Order number
2020-2291
Shorttext
End and intermediate plate, 1 mm thick
Siste endring
20.11.2025 14:59:39
Enhet
Compare multiple parts
Add at least 2 products with
Last opp geometri
Add one more to start
Sammenlign (0/4)