2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

241.14.25.139

Expand Table
EN
1/5
Order No.
BC
Catalog page
DOC
Sleeve diameter
DH [mm]
Diameter of spring wire
DD [mm]
Free length of spring
L0 [mm]
Stroke
S [mm]
Arbeitsfederkraft
F [N]
Spring rate
R [N/mm]
Federkraft max. (100%)
FN [N]
Federweg max. (100%)
SN [mm]
Federweg 45%
S1 [mm]
Vorspannweg 13%
SV1 [mm]
Vorspannkraft 13%
FV1 [N]
Arbeitsweg 45%
SA1 [mm]
Arbeitsfederkraft 45%
F1 [N]
Federweg 62%
S2 [mm]
Vorspannweg 30%
SV2 [mm]
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
241.14.25.032
241_14_pdf
25.000
12.500
32.000
0
0
80.3
1285
16.0
7.2
2.1
167
5.1
578
9.9
4.8
241.14.25.038
241_14_pdf
25.000
12.500
38.000
0
0
62.0
1178
19.0
8.6
2.5
153
6.1
530
11.8
5.7
241.14.25.044
241_14_pdf
25.000
12.500
44.000
0
0
52.9
1164
22.0
9.9
2.9
151
7.0
524
13.6
6.6
241.14.25.051
241_14_pdf
25.000
12.500
51.000
0
0
44.0
1122
25.5
11.5
3.3
146
8.2
505
15.8
7.7
241.14.25.064
241_14_pdf
25.000
12.500
64.000
0
0
35.2
1126
32.0
14.4
4.2
146
10.2
507
19.8
9.6
241.14.25.076
241_14_pdf
25.000
12.500
76.000
0
0
28.0
1064
38.0
17.1
4.9
138
12.2
479
23.6
11.4
241.14.25.089
241_14_pdf
25.000
12.500
89.000
0
0
24.0
1068
44.5
20.0
5.8
139
14.2
481
27.6
13.3
241.14.25.102
241_14_pdf
25.000
12.500
102.000
0
0
21.1
1076
51.0
22.9
6.6
140
16.3
484
31.6
15.3
241.14.25.115
241_14_pdf
25.000
12.500
115.000
0
0
18.7
1075
57.5
25.9
7.5
140
18.4
484
35.6
17.2
241.14.25.127
241_14_pdf
25.000
12.500
127.000
0
0
16.7
1060
63.5
28.6
8.3
138
20.3
477
39.4
19.1
241.14.25.139
241_14_pdf
25.000
12.500
139.000
0
0
15.3
1063
69.5
31.3
9.0
138
22.2
479
43.1
20.8
241.14.25.152
241_14_pdf
25.000
12.500
152.000
0
0
14.0
1064
76.0
34.2
9.9
138
24.3
479
47.1
22.8
241.14.25.178
241_14_pdf
25.000
12.500
178.000
0
0
12.5
1112
89.0
40.0
11.6
145
28.5
501
55.2
26.7
241.14.25.203
241_14_pdf
25.000
12.500
203.000
0
0
10.4
1056
101.5
45.7
13.2
137
32.5
475
62.9
30.4
241.14.25.305
241_14_pdf
25.000
12.500
305.000
0
0
7.0
1068
152.5
68.6
19.8
139
48.8
480
94.5
45.8
241.14.32.038
241_14_pdf
32.000
16.000
38.000
0
0
98.0
1862
19.0
8.6
2.5
242
6.1
838
11.8
5.7
241.14.32.044
241_14_pdf
32.000
16.000
44.000
0
0
79.5
1749
22.0
9.9
2.9
227
7.0
787
13.6
6.6
241.14.32.051
241_14_pdf
32.000
16.000
51.000
0
0
67.0
1708
25.5
11.5
3.3
222
8.2
769
15.8
7.7
241.14.32.064
241_14_pdf
32.000
16.000
64.000
0
0
53.0
1696
32.0
14.4
4.2
220
10.2
763
19.8
9.6
Vis komprimert visning (107 konfigurerbare produkter)
Order number241.14.25.139
ShorttextHigh performance compression spring, SF, Colour Green, DIN ISO 10243
Siste endring28.08.2025 11:13:35
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-13-06-02 Special purpose screw compression spring (die, tool and mold making)

ECLASS 11.1

21-13-06-02 Special purpose screw compression spring (die, tool and mold making)

ECLASS 5.0

21-13-06-02 02