Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Assembled sensor actuator-line
2455200500 - SAIL-M12BW-L-5.0PGR
Weidmüller
...
Cable, wire
Ready-made data cable
Assembled sensor actuator-line
2455200500 - SAIL-M12BW-L-5.0PGR
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 2455200500
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Arrangement of the cable lead-in, head 1
AAB225
arrangement of the cable lead-in (head 2)
AAB226
Type of plug-in contact, head 1
AAB379
1
2455200500
SAIL-M12BW-L-5.0PGR
Sensor-actuator Cable (assembled) One end without connector, M12, Number of poles: 5, Socket, angled, LED: No, Cable length: 5 m, Shielded: No
Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.
4050118470062
Weidmueller Group
angled
angled
Female (socket)
Vis komprimert visning (1 produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Weidmüller
- 2455200500
Order number
2455200500
Shorttext
SAIL-M12BW-L-5.0PGR
Siste endring
23.06.2025 20:07:13
Enhet
Nøkkelord
Assembled sensor
Cable
Electric engineering
automation
data cable
process control engineering
wire
Klassifiseringer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-06-03-11 Assembled sensor actuator-line
ECLASS 13.0
27-06-03-11 Assembled sensor actuator-line
ECLASS 12.0
27-06-03-11 Assembled sensor actuator-line
angled
angled
angled
angled
Female (socket)
Female (socket)
M12
M12
M12
M12
No
No
L-coded
L-coded
IP65
IP65
No
No
Gold
Gold
PUR (polyurethane)
PUR (polyurethane)
Yes
Yes
Female (socket)
Female (socket)
Not relevant
Not relevant
No
No
gray
серый
Yes
Yes
No
No
No
No
IP65
IP65
ETIM 10.0
EC001855 Sensor-actuator patch cord
ETIM 9.0
EC001855 Sensor-actuator patch cord
ETIM 8.0
EC001855 Sensor-actuator patch cord