2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

27877-40-11060050020

Expand Table
EN
1/5
Forhåndsvisning av bilde
PREVIEWPERLINE
Order No.
BEST
material
MATERIAL
Winkel
W [°]
width
A [mm]
distance
A1 [mm]
height
B [mm]
distance
B1 [mm]
distance
B2 [mm]
diameter
D [mm]
distance
D1 [mm]
thickness
S [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
End of life
EOL
Standard delivery time
STDLZ
1
2
27877-40-11060050020
stainless steel
0
60
40
500
25
75
6.5
6
2
0.8200
Infotext
Yes
83021000
4067932027006
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
27877-40-11060100020
stainless steel
0
60
40
1000
25
75
6.5
6
2
1.6400
Infotext
Yes
83021000
4067932027013
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Vis komprimert visning (2 konfigurerbare produkter)

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties