Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Bosch Rexroth
Industrial Hydraulics
Valves
Directional valves
Directional on/off valve
Z4WEH16, Z4WH16 - 4/2 and 4/3 directional shut-off valves, internally pilot operated, externally pilot operated
Bosch Rexroth
...
Z4WEH16, Z4WH16 - 4/2 and 4/3 directional shut-off valves, internally pilot operated, externally pilot operated
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Z4WEH16E62-5X/6EG24ETK4
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
ORDERNO
Material number
MN
Type of valve
TYPE
Types of actuation
TYPEA
Size
SIZE
Spool symbols
SPOOL
Component series
SERIES
Pilot valve
PILOTV
Voltage
VOL [V]
Manual override
OVERRIDE
Pilot oil flow
PILOTS
Switching time adjustment
SWITCH
Electrical connection
ELECCN
1
Z4WEH16E62-5X/6EG24ETK4
Z4
WEH: Electrohydraulic
16: Size 16
5X: Component series 50 to 59 (50 to 59: unchanged installation and connection dimensions)
6E: High-performance valve
G24: DC voltage 24 V
ET: Internal pilot oil supply, internal pilot oil drain (standard)
K4
Vis komprimert visning (1 konfigurerbart produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Bosch Rexroth
- Z4WEH16, Z4WH16
Shorttext
4/2 and 4/3 directional shut-off valves, internally pilot operated, externally pilot operated
Siste endring
31.07.2025 09:05:20
Enhet
Nøkkelord
Directional valves
Industrial Hydraulics
Valves
directional
externally
internally
pilot operated
valve
Klassifiseringer
By Categories
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pump Pump
Valve Valve
Cylinder Cylinder
CNS
CNSERPBASE Object Properties