Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Adaptall
American
JIC
4775 - Female JIC Branch Tee
Adaptall
American
JIC
4775 - Female JIC Branch Tee
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
4775-10-10-10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
CH Hex Size
CH [mm]
CH2 Hex Size
CH2 [mm]
F1 (JIC)
F1
F2 (JIC)
F2
F3 (JIC)
F3
L
L [mm]
L1
L1 [mm]
L2
L2 [mm]
B Bore (Minimum)
B [mm]
Material Spec
MATS
Plating
PT
Relevant Standards
RS
1
2
3
4
5
6
7
8
4775-04-04-04
14
11
7/16-20
7/16-20
7/16-20
46.0
23.0
26.0
4.5
Steel
ASTM B633-Fe/Zn 8-12
SAE J514 / ISO 8434-2
4775-06-06-06
17
14
9/16-18
9/16-18
9/16-18
54.0
27.0
32.0
7.5
Steel
ASTM B633-Fe/Zn 8-12
SAE J514 / ISO 8434-2
4775-08-08-08
22
26
3/4-16
3/4-16
3/4-16
65.0
32.5
40.0
9.0
Steel
ASTM B633-Fe/Zn 8-12
SAE J514 / ISO 8434-2
4775-10-10-10
25
22
7/8-14
7/8-14
7/8-14
74.0
37.0
43.0
12.0
Steel
ASTM B633-Fe/Zn 8-12
SAE J514 / ISO 8434-2
4775-12-12-12
32
27
1 1/16-12
1 1/16-12
1 1/16-12
85.0
42.5
46.5
15.5
Steel
ASTM B633-Fe/Zn 8-12
SAE J514 / ISO 8434-2
4775-16-16-16
38
32
1 5/16-12
1 5/16-12
1 5/16-12
92.0
46.0
55.0
21.5
Steel
ASTM B633-Fe/Zn 8-12
SAE J514 / ISO 8434-2
4775-20-20-20
50
40
1 5/8-12
1 5/8-12
1 5/8-12
104.0
52.0
59.5
27.0
Steel
ASTM B633-Fe/Zn 8-12
SAE J514 / ISO 8434-2
4775-24-24-24
57
47
1 7/8-12
1 7/8-12
1 7/8-12
118.0
59.0
62.5
33.5
Steel
ASTM B633-Fe/Zn 8-12
SAE J514 / ISO 8434-2
Vis komprimert visning (8 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Adaptall
- 4775
Shorttext
Female JIC Branch Tee
Siste endring
14.11.2025 07:51:07
Enhet
Nøkkelord
American
Klassifiseringer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties