2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6611926

Expand Table
EN
1/5
PREVIEW
Maßzeichnung
MASSZEICHNUNG
Product number of the Manufacturer
BMENB
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Packaging quantity
NO_CU_PER_OU
Deeplink
DEEPLINK
1
6611926
Passive actuator/sensor junction box, M12 x 1, 6-port, with integral homerun cab
Passive actuator/sensor junction box, M12 x 1, 6-port, with integral homerun cable, Voltage 30 V, Cable length 10 m, Housing material: Nylon, Housing color: black, Protection class IP67, RoHS-compliant, CE compliant, I/O port (number of pins): 3-pin + PE
4047101275872
Turck
TB-6M12-4-10/TXL
1
Deeplink
Vis komprimert visning (1 produkt)
Order number6611926
ShorttextPassive actuator/sensor junction box, M12 x 1, 6-port, with integral homerun cab
Siste endring25.01.2024 12:09:43
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties