Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Accurate Inc.
Coned Disk Screw
Coned Disk Screw
Accurate Inc.
Coned Disk Screw
Coned Disk Screw
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
A-250
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code No.
CN
Outside diameter
D [mm]
Inside diameter
SD [mm]
Thickness
ST [mm]
Effective height
SH [mm]
Free height
H [mm]
Load 0.5h
P1 [N]
Deflection 0.5h
DELTA1 [mm]
Sigma 0.5h
SIGMA1 [N/mm^2]
Load 0.75h
P2
Deflection 0.75h
DELTA2
Sigma 0.75h
SIGMA2
Qty.
Q
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
A-80
80.0
41.0
5.00
1.70
6.70
23242.0
0.85
853.2
34323.0
1.28
1245.4
1
A-90
90.0
46.0
5.00
2.00
7.00
21918.0
1.00
823.8
31381.0
1.50
1196.4
1
A-100
100.0
51.0
6.00
2.20
8.20
33343.0
1.10
863.0
48053.0
1.65
1245.4
1
A-112
112.0
57.0
6.00
2.50
8.50
30597.0
1.25
804.1
44130.0
1.88
1147.4
1
A-125
125.0
64.0
8.00
2.60
10.60
59330.0
1.30
853.2
86299.0
1.95
1235.6
1
A-140
140.0
72.0
8.00
3.20
11.20
59526.0
1.60
882.6
85318.0
2.40
1274.9
1
A-160
160.0
82.0
10.00
3.50
13.50
95713.0
1.75
892.4
137293.0
2.60
1294.5
1
A-180
180.0
92.0
10.00
4.00
14.00
87671.0
2.00
833.6
125525.0
3.00
1196.4
1
A-200
200.0
102.0
12.00
4.20
16.20
126702.0
2.10
814.0
183384.0
3.15
1176.8
1
A-225
225.0
112.0
12.00
5.00
17.00
119641.0
2.50
774.7
171616.0
3.75
1127.8
1
A-250
250.0
127.0
14.00
5.60
19.60
173578.0
2.80
833.6
245166.0
4.20
1206.2
1
B-8
8.0
4.2
0.30
0.25
0.55
91.2
0.13
941.4
117.7
0.19
1324.0
20/pack
B-10
10.0
5.2
0.40
0.30
0.70
157.9
0.15
921.8
205.9
0.22
1284.7
20/pack
B-12.5
12.5
6.2
0.50
0.35
0.85
216.7
0.18
794.3
294.2
0.26
1118.0
20/pack
B-14
14.0
7.2
0.50
0.40
0.90
211.8
0.20
794.3
274.6
0.30
1108.2
20/pack
B-16
16.0
8.2
0.60
0.45
1.05
307.9
0.23
794.3
411.9
0.34
1118.0
20/pack
B-18
18.0
9.2
0.70
0.50
1.20
421.7
0.25
794.3
520.0
0.37
1118.0
20/pack
B-20
20.0
10.2
0.80
0.55
1.35
554.1
0.28
794.3
745.3
0.41
1127.8
20/pack
B-22.5
22.5
11.2
0.80
0.65
1.45
539.4
0.33
774.7
706.1
0.49
1088.5
10/pack
Vis komprimert visning (58 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Accurate Inc.
- Coned Disk Screw
Order number
A-250
Siste endring
25.09.2024 01:59:52
Enhet
Nøkkelord
Accurate
Coned
Disk
Screw
Klassifiseringer
CNS
CNSERPBASE Object Properties