2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PSMP-FSBA-2380

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Body Finish
BF
Body Material
BM
Impedance
IMPEDANCE
Insulator Material
IM
IP Rating
IPR
Operating Level
OL
Isolated
ISOLATED
Low PIM
LPIM
Frequency Max
FMAX
Temp Max
TMAX
Temp Min
TMIN
Non-Magnetic
NM
Adapter Side 1 Series
AS1SERIES
Adapter Side 1 Style
AS1STYLE
1
PSMP-FSBA-2380
Bullet Adapter PSMP Plug to PSMP Plug 50 Ohm Straight 23.80mm
White Bronze
Beryllium Copper
50
PTFE
Not Rated
Performance
No
No
10
165
-65
No
PSMP
Plug
Vis komprimert visning (1 produkt)
Order numberPSMP-FSBA-2380
Siste endring29.10.2020 13:20:24
Enhet
Nøkkelord

Klassifiseringer

CNS

CNSERPBASE Object Properties