2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ICS08S30N02NCM5

Expand Table
1/5
Forhåndsvisning av bilde
PREVIEWPERLINE
Code
CODE
Mounting type
MTYP
Switching distance
SWDIS [mm]
Switching output
SWOUT
Interface
INT
Rated voltage DC
PWDC [Vdc]
Max output current
MXCUR [mA]
No load current
NLCUR [mA]
Connection type
CON
Housing type
HOU
Diameter
DIM1 [mm]
Lenght
DIM2 [mm]
IP rating
IP
Operating temperature
TMP [C°/°F]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
ICS08L45N02NCM5
Non-Flush
2
1x NPN NC
-
10÷36
150
16
M8 plug
M8, cylindric, stainless steel
8
58.0
IP67
-25°÷+80°C/-13°÷+176°F
ICS08L45N02NOM5
Non-Flush
2
1x NPN NO
-
10÷36
150
16
M8 plug
M8, cylindric, stainless steel
8
58.0
IP67
-25°÷+80°C/-13°÷+176°F
ICS08L45N02PCM5
Non-Flush
2
1x PNP NC
-
10÷36
150
16
M8 plug
M8, cylindric, stainless steel
8
58.0
IP67
-25°÷+80°C/-13°÷+176°F
ICS08L45N02POM5
Non-Flush
2
1x PNP NO
-
10÷36
150
16
M8 plug
M8, cylindric, stainless steel
8
58.0
IP67
-25°÷+80°C/-13°÷+176°F
ICS08L45N04NCM5
Non-Flush
4
1x NPN NC
-
10÷36
150
16
M8 plug
M8, cylindric, stainless steel
8
58.0
IP67
-25°÷+80°C/-13°÷+176°F
ICS08L45N04NOM5
Non-Flush
4
1x NPN NO
-
10÷36
150
16
M8 plug
M8, cylindric, stainless steel
8
58.0
IP67
-25°÷+80°C/-13°÷+176°F
ICS08L45N04PCM5
Non-Flush
4
1x PNP NC
-
10÷36
150
16
M8 plug
M8, cylindric, stainless steel
8
58.0
IP67
-25°÷+80°C/-13°÷+176°F
ICS08L45N04POM5
Non-Flush
4
1x PNP NO
-
10÷36
150
16
M8 plug
M8, cylindric, stainless steel
8
58.0
IP67
-25°÷+80°C/-13°÷+176°F
ICS08L45N40M5IO
Non-Flush
2÷4
1x selectable NPN/PNP/NO/NC/Push_Pull
IO Link
10÷30
100
17
M8 plug
M8, cylindric, stainless steel
8
58.0
IP67
-25°÷+80°C/-13°÷+176°F
ICS08S30N02NCM5
Non-Flush
2
1x NPN NC
-
10÷36
150
16
M8 plug
M8, cylindric, stainless steel
8
43.0
IP67
-25°÷+80°C/-13°÷+176°F
ICS08S30N02NOM5
Non-Flush
2
1x NPN NO
-
10÷36
150
16
M8 plug
M8, cylindric, stainless steel
8
43.0
IP67
-25°÷+80°C/-13°÷+176°F
ICS08S30N02PCM5
Non-Flush
2
1x PNP NC
-
10÷36
150
16
M8 plug
M8, cylindric, stainless steel
8
43.0
IP67
-25°÷+80°C/-13°÷+176°F
ICS08S30N02POM5
Non-Flush
2
1x PNP NO
-
10÷36
150
16
M8 plug
M8, cylindric, stainless steel
8
43.0
IP67
-25°÷+80°C/-13°÷+176°F
ICS08S30N04NCM5
Non-Flush
4
1x NPN NC
-
10÷36
150
16
M8 plug
M8, cylindric, stainless steel
8
43.0
IP67
-25°÷+80°C/-13°÷+176°F
ICS08S30N04NOM5
Non-Flush
4
1x NPN NO
-
10÷36
150
16
M8 plug
M8, cylindric, stainless steel
8
43.0
IP67
-25°÷+80°C/-13°÷+176°F
ICS08S30N04PCM5
Non-Flush
4
1x PNP NC
-
10÷36
150
16
M8 plug
M8, cylindric, stainless steel
8
43.0
IP67
-25°÷+80°C/-13°÷+176°F
ICS08S30N04POM1
Non-Flush
4
1x PNP NO
-
10÷36
150
16
M12 plug
M8, cylindric, stainless steel
8
56.6
IP67
-25°÷+80°C/-13°÷+176°F
ICS08S30N04POM5
Non-Flush
4
1x PNP NO
-
10÷36
150
16
M8 plug
M8, cylindric, stainless steel
8
43.0
IP67
-25°÷+80°C/-13°÷+176°F
Vis komprimert visning (20 produkter)
Order numberICS08S30N02NCM5
Siste endring28.07.2022 13:12:21
Enhet

Klassifiseringer

By Categories

Sensors Sensors

CNS

CNSERPBASE Object Properties
Order NumberICS08S30N02NCM5
Compare multiple parts
Add at least 2 products with