2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RM12071AA14

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
max. rated control voltage Us with AC 50 Hz
AAB824 [V]
1
Reversing starter, 1.6-7 A, 110-230 V AC, screw terminal
Reversing starter, 3RM1, 500 V, 0.55 - 3 kW, 1.6 - 7 A, 110-230 V AC, screw terminals Reversing starter SIRIUS 3RM1 for functional switching of three-phase motors.Narrow design, multifunctional, with electronic overload protection, durable and energy-efficient hybrid switching technology, small number of different devices due to wide setting ranges, easy installation thanks to low wiring requirements, fast error diagnostics due to LED display, innovative enclosure concept, e.g. with labeled cover caps and removable terminals.Available as direct or reversing starter, optionally with ATEXcertification and safety-related shutdown, with various motor current ranges, supply voltage types and connection technologies.An extensive range of accessories, such as device connector, fuse module, infeed system or sealable covers, completes the system.Getting started in minimum space - SIRIUS 3RM1 motor starters.
4011209914858
3RM1207-1AA14
3RM12071AA14
Siemens AG
REV. STARTER 1.6-7.0A, 110-230V SCREW
230
Vis komprimert visning (1 produkt)
Order number3RM12071AA14
ShorttextMotor starter combination
Siste endring19.09.2023 08:27:04
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-09-05 Motor starter combination
27-02-40-02 Engine starter

ECLASS 11.0

27-37-09-05 Motor starter combination
27-02-40-02 Engine starter

ECLASS 10.1

27-37-09-05 Motor starter combination

ECLASS 9.1

27-37-09-05 Motor starter combination
NoNo
NoNo

ETIM 10.0

EC001037 Motor starter/motor starter combination

ETIM 7.0

EC001037 Motor starter/Motor starter combination