ELSTO
Three Phase Motors
ELSTO
Three Phase Motors
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DHG25BD20AF5 | HG-355L-8
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
NAME
Manufacturer
MANUFACTURER
Material housing
MATERIAL_HOUSING
Number of poles
NUMBER_OF_POLES
Rated power
RATED_POWER
Rated speed motor
RATED_SPEED_MOTOR
IEC code
IEC_CODE
Mounting position
MOUNTING_POSITION
Terminal box position
TERMINAL_BOX_POSITION
IE efficiency class
IE_EFFICIENCY_CLASS
Power supply motor
POWER_SUPPLY_MOTOR
IP protection class
IP_PROTECTION_CLASS
Insolation class
INSOLATION_CLASS
Rated torque motor
RATED_TORQUE_MOTOR
Starting torque - Rated torque Ms-Mn
STARTING_TORQUE___RATED_TORQUE_MS_MN
1
2
3
4
5
6
7
DHG25BD20AT8 | HG-355L-8
ELSTO
Cast-iron
8
200 kW
740 min-1
355L4
B3/B5
Top
1
400/690V-3phase-50Hz V AC
55
F
2582 Nm
1.8
DHG25BD20AT3 | HG-355L-8
ELSTO
Cast-iron
8
200 kW
740 min-1
355L4
B3
Top
1
400/690V-3phase-50Hz V AC
55
F
2582 Nm
1.8
DHG25BD20AF5 | HG-355L-8
ELSTO
Cast-iron
8
200 kW
740 min-1
355L4
B5
1
400/690V-3phase-50Hz V AC
55
F
2582 Nm
1.8
DHG25BC31CF5 | H3G-3552-6
ELSTO
Cast-iron
6
315 kW
990 min-1
355L4
B5
3
400/690V-3phase-50Hz V AC
55
F
3038.6 Nm
1.8
DHG25BC31CT8 | H3G-3552-6
ELSTO
Cast-iron
6
315 kW
990 min-1
355L4
B3/B5
Top
3
400/690V-3phase-50Hz V AC
55
F
3038.6 Nm
1.8
DHG25BC31CT3 | H3G-3552-6
ELSTO
Cast-iron
6
315 kW
990 min-1
355L4
B3
Top
3
400/690V-3phase-50Hz V AC
55
F
3038.6 Nm
1.8
DHG25BC28CT8 | H3G-3551-6
ELSTO
Cast-iron
6
280 kW
990 min-1
355L4
B3/B5
Top
3
400/690V-3phase-50Hz V AC
55
F
2701.0 Nm
1.8
Vis komprimert visning (7 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
ELSTO
- Three Phase Motors
Order number
DHG25BD20AF5 | HG-355L-8
Siste endring
07.05.2019 14:03:38
Enhet
Klassifiseringer