2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CSSK50M-40-500-12.5-6WN-1

Expand Table
EN
1/5
Order number
CNSORDERNO
Belt Width
BW [mm]
Distance between the pulley
DBP [mm]
Reduction ratio of the gear head
RR
Motor power
MP [W]
Motor direction
MD
Motor voltage
MV
Motor specification
MS
1
CSSK50M-40-500-12.5-6WN-1
40
500
12.5
6
N : Normal
1: Single phase motor, 100V
No Symbol: Induction motor
Vis komprimert visning (1 konfigurerbart produkt)
Order numberCSSK50M-40-500-12.5-6WN-1
Siste endring27.11.2025 07:31:32
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties