Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Chambrelan
Telescopic slides with full extension
Aluminium telescopic slides with full extension
D5 - Aluminium Telescopic Slide - Full Extension - max Load rating : 71 kg - Lengths : 250 - 1200 mm
Chambrelan
...
D5 - Aluminium Telescopic Slide - Full Extension - max Load rating : 71 kg - Lengths : 250 - 1200 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CHAMBRELAN - D5-0600
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
DESC
Material
MATERIAL
Extension
L [mm]
Closed length
D [mm]
Load per pair on major axis
LOAD [kg]
Form
FORM
INFO
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
D5-0250
3 beams ball bearing telescopic slides
Aluminium
250
275
41
Closed
Detail
D5-0300
3 beams ball bearing telescopic slides
Aluminium
300
315
49
Closed
Detail
D5-0350
3 beams ball bearing telescopic slides
Aluminium
350
375
55
Closed
Detail
D5-0400
3 beams ball bearing telescopic slides
Aluminium
400
415
60
Closed
Detail
D5-0450
3 beams ball bearing telescopic slides
Aluminium
450
475
64
Closed
Detail
D5-0500
3 beams ball bearing telescopic slides
Aluminium
500
515
68
Closed
Detail
D5-0550
3 beams ball bearing telescopic slides
Aluminium
550
575
70
Closed
Detail
D5-0600
3 beams ball bearing telescopic slides
Aluminium
600
615
71
Closed
Detail
D5-0650
3 beams ball bearing telescopic slides
Aluminium
650
675
70
Closed
Detail
D5-0700
3 beams ball bearing telescopic slides
Aluminium
700
715
69
Closed
Detail
D5-0750
3 beams ball bearing telescopic slides
Aluminium
750
775
67
Closed
Detail
D5-0800
3 beams ball bearing telescopic slides
Aluminium
800
815
64
Closed
Detail
D5-0850
3 beams ball bearing telescopic slides
Aluminium
850
875
60
Closed
Detail
D5-0900
3 beams ball bearing telescopic slides
Aluminium
900
915
55
Closed
Detail
D5-1000
3 beams ball bearing telescopic slides
Aluminium
1000
1015
43
Closed
Detail
D5-1100
3 beams ball bearing telescopic slides
Aluminium
1100
1115
31
Closed
Detail
Vis komprimert visning (17 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Chambrelan
- D5
Order number
D5-0600
Shorttext
Aluminium Telescopic Slide - Full Extension - max Load rating : 71 kg - Lengths : 250 - 1200 mm
Siste endring
06.09.2024 08:13:27
Enhet
Nøkkelord
Aluminium
Full Extension
Lengths
Telescopic Slide
max Load
telescopic slides
Klassifiseringer
By Categories
Linear_Technology Linear Technology
Guiding_Element Guiding Element
CNS
CNSERPBASE Object Properties