2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 210-140-207 DF-26-B1

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Load Capacity N/300r.p.m
LOADCAPACITYN300RPM
Load Capacity kgf/300r.p.m
LOADCAPACITYKGF300RPM
Width B
WIDTHB
Outer Diameter D
OUTERDIAMETERD
Screw Nominal M
SCREWNOMINALM
Inner Ring Material
INNERRINGMATERIAL
Outer Ring Material
OUTERRINGMATERIAL
Outer Ring Type
OUTERRINGTYPE
Installation Type
INSTALLATIONTYPE
Weight
WEIGHT [g]
DIGITALBOOK
1
210-140-207
DF-26-B1
4510932105248
196
20
11
32
M6
Steel
POM
Flanged Outer Periphery Type
Threaded Shaft
13.4
Link
Vis komprimert visning (1 produkt)
ShorttextPLASTIC BEARING
Siste endring20.10.2025 13:46:35
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties