2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FJAZ10

Expand Table
EN
1/5
Part No.
PN
Type Selection
TS
Mount Flange Material
MAT
M
M
A
A [mm]
D1
D1 [mm]
D2
D2 [mm]
t
TT [mm]
F
F [mm]
P.C.D.
PCD [mm]
d
DD [mm]
d1
DD1 [mm]
H1
H1 [mm]
E
E [mm]
G
G [mm]
MxPitch
MP
l
LL [mm]
L
L [mm]
D
D [mm]
H
H [mm]
T
T [mm]
W
W [mm]
L1
L1 [mm]
1
2
3
4
5
FJAZ8
Standard
1045 Carbon Steel
8
51
24
17
8
16
37
7
11.0
6
0
0
8x1.25
14
25
16
23
8
14
10
FJAZ10
Standard
1045 Carbon Steel
10
54
28
21
8
16
40
7
11.0
6
0
0
10x1.25
15
25
20
27
8
17
10
FJAZ14
Standard
1045 Carbon Steel
14
70
36
27
10
20
52
10
14.0
8
0
0
14x1.5
21
35
25
34
10
22
12
FJAZ18
Standard
1045 Carbon Steel
18
90
46
35
12
24
68
12
17.5
10
0
0
18x1.5
27
45
32
43
12
27
15
FJAZ22
Standard
1045 Carbon Steel
22
106
56
44
15
30
80
14
20.0
12
0
0
22x1.5
33
55
40
52
15
32
18
Vis komprimert visning (5 konfigurerbare produkter)
ShorttextFloating Joints - Flange Mounting -Flat Connector Sets
Siste endring24.04.2022 21:12:03
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties