Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
KVT Fastening
ELASTIC STOP®
GUP
GUP - Self-locking nuts, Type GUP
KVT Fastening
ELASTIC STOP®
GUP
GUP - Self-locking nuts, Type GUP
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
KVT GUP 55x2
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Thread
D1
Orderspecification
BZC
~
B [mm]
~
H [mm]
Ø
D [mm]
Ø
A [mm]
T [mm]
O [mm]
Grooving
N
Material
WS
X [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
M20x1
GUP 20x1
13.2
9.6
32
27
27
4
4
Nut: Steel zinc plated and passivated, Safety ring: Polyamid (max. 100 °C)
1.000
M25x1.5
GUP 25x1.5
14.2
10.0
38
33
33
5
4
Nut: Steel zinc plated and passivated, Safety ring: Polyamid (max. 100 °C)
1.000
M30x1.5
GUP 30x1.5
14.2
10.0
44
38
38
5
4
Nut: Steel zinc plated and passivated, Safety ring: Polyamid (max. 100 °C)
1.000
M35x1.5
GUP 35x1.5
15.2
10.6
50
44
44
5
4
Nut: Steel zinc plated and passivated, Safety ring: Polyamid (max. 100 °C)
1.000
M45x1.5
GUP 45x1.5
16.7
11.9
62
55
55
6
4
Nut: Steel zinc plated and passivated, Safety ring: Polyamid (max. 100 °C)
1.000
M50x1.5
GUP 50x1.5
18.7
13.9
68
61
61
6
4
Nut: Steel zinc plated and passivated, Safety ring: Polyamid (max. 100 °C)
1.000
M55x2
GUP 55x2
18.7
12.9
75
68
68
7
6
Nut: Steel zinc plated and passivated, Safety ring: Polyamid (max. 100 °C)
1.000
M60x2
GUP 60x2
18.7
12.9
80
73
73
7
6
Nut: Steel zinc plated and passivated, Safety ring: Polyamid (max. 100 °C)
1.000
M65x2
GUP 65x2
19.7
13.9
85
77
77
7
6
Nut: Steel zinc plated and passivated, Safety ring: Polyamid (max. 100 °C)
1.000
M70x2
GUP 70x2
19.7
13.9
92
84
84
8
6
Nut: Steel zinc plated and passivated, Safety ring: Polyamid (max. 100 °C)
1.000
M75x2
GUP 75x2
20.7
14.9
98
89
89
8
6
Nut: Steel zinc plated and passivated, Safety ring: Polyamid (max. 100 °C)
1.000
M80x2
GUP 80x2
20.7
14.9
105
96
96
10
8
Nut: Steel zinc plated and passivated, Safety ring: Polyamid (max. 100 °C)
1.000
M85x2
GUP 85x2
21.7
15.9
110
100
100
10
8
Nut: Steel zinc plated and passivated, Safety ring: Polyamid (max. 100 °C)
1.000
M90x2
GUP 90x2
21.7
15.9
120
110
110
10
8
Nut: Steel zinc plated and passivated, Safety ring: Polyamid (max. 100 °C)
1.000
Vis komprimert visning (14 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
KVT Fastening
- GUP
Order number
GUP 55x2
Shorttext
Self-locking nuts, Type GUP
Siste endring
22.12.2023 07:40:02
Enhet
Nøkkelord
ELASTIC
Fastening
Type
Klassifiseringer
CNS
CNSERPBASE Object Properties