2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LB15MF-L100

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
type
TYPE
material quality
MQ
Surface Treatment
ST
L
L [mm]
D
D [mm]
D1
D1 [mm]
H
H [mm]
h
HH [mm]
L1
L1 [mm]
T
T [mm]
Reference weight
RW [kg/pcs]
INFOTEXT
INFOTEXT
1
LB15MF-L100
LB15MF
Foldable type - tapered hole type
SUS304
Mirror polishing
100
9
12.8
49
19
77
4
0.14
website
Vis komprimert visning (1 produkt)
ShorttextCircular handle - foldable - exterior design
Siste endring19.03.2025 09:16:24
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties