2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LMEF12UU-SUS

Expand Table
EN
1/5
Model No.
MN
Seal
SEAL
Retainer
RETAINER
Inscribed bore diameter
DR [mm]
Outer diameter
D [mm]
Length
L [mm]
Flange diameter
D1 [mm]
H
PCD
B1
B2
h
H1
Squareness
SQ [μm]
Ball rows
BR
1
2
3
4
5
LMEF08
UU,Both Side Seal
Resin Retainer
8
16
25
32
5
24
3.4
6.5
3.3
12
4
LMEF12
UU,Both Side Seal
Resin Retainer
12
22
32
42
6
32
4.5
8.0
4.4
12
4
LMEF16
UU,Both Side Seal
Resin Retainer
16
26
36
46
6
36
4.5
8.0
4.4
12
5
LMEF20
UU,Both Side Seal
Resin Retainer
20
32
45
54
8
43
5.5
9.5
5.4
15
5
LMEF25
UU,Both Side Seal
Resin Retainer
25
40
58
62
8
51
5.5
9.5
5.4
15
6
Vis komprimert visning (5 konfigurerbare produkter)
ShorttextCircular Flanged Linear Bushing SUS Series
Siste endring22.11.2022 05:42:49
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
Type CodeLMEF12UU-SUS