Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
30_spring
LN05FW - Rectangular spring - very light load spring · yellow
HEFA
30_spring
LN05FW - Rectangular spring - very light load spring · yellow
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LN05FW-D25-L30
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
type
LX
texture of material
TOM
Maximum compression
MC
D
D [mm]
L
L [mm]
L tolerance
LTOL
d
DD [mm]
Spring constant N/mm{kgf/mm}
THCS
Pressing length B
PLB [mm]
usage method 1 million timesF=Lx40% Fmm
SYFF1
usage method 1 million timesF=Lx40% load N{kgf}
SYFF2
usage method 500000 times F=Lx45% Fmm
SYFF3
usage method 500000 times F=Lx45% load N{kgf}
SYFF4
usage method 300000 times F=Lx50% Fmm
SYFF5
usage method 300000 times F=Lx50% load N{kgf}
SYFF6
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
LN05FW-D22-L60
LN05FW
Extremely light load type
55CrSi
L x 50%
22
60
±2.0%
11.0
13.1{1.33}
27.0
24
314{32}
27
353{36}
30
392{40}
LN05FW-D22-L65
LN05FW
Extremely light load type
55CrSi
L x 50%
22
65
±2.0%
11.0
12.1{1.23}
29.3
26
314{32}
29.3
353{36}
32.5
392{40}
LN05FW-D22-L70
LN05FW
Extremely light load type
55CrSi
L x 50%
22
70
±2.0%
11.0
11.2{1.14}
31.5
28
314{32}
31.5
353{36}
35
392{40}
LN05FW-D22-L75
LN05FW
Extremely light load type
55CrSi
L x 50%
22
75
±2.0%
11.0
10.5{1.07}
33.8
30
314{32}
33.7
353{36}
37.5
392{40}
LN05FW-D22-L80
LN05FW
Extremely light load type
55CrSi
L x 50%
22
80
±2.0%
11.0
9.8{1.00}
36.0
32
314{32}
36
353{36}
40
392{40}
LN05FW-D22-L90
LN05FW
Extremely light load type
55CrSi
L x 50%
22
90
±2.0%
11.0
8.7{0.89}
40.5
36
314{32}
40.5
353{36}
45
392{40}
LN05FW-D22-L100
LN05FW
Extremely light load type
55CrSi
L x 50%
22
100
±2.0%
11.0
7.8{0.80}
45.0
40
314{32}
45
353{36}
50
392{40}
LN05FW-D22-L125
LN05FW
Extremely light load type
55CrSi
L x 50%
22
125
±2.0%
11.0
6.3{0.64}
56.3
50
314{32}
56.3
353{36}
62.5
392{40}
LN05FW-D22-L150
LN05FW
Extremely light load type
55CrSi
L x 50%
22
150
±2.0%
11.0
5.2{0.53}
67.5
60
314{32}
67.5
353{36}
75
392{40}
LN05FW-D25-L25
LN05FW
Extremely light load type
55CrSi
L x 50%
25
25
±1.0
13.5
39.2{4.00}
11.3
10
392{40}
11.2
441{45}
12.5
490{50}
LN05FW-D25-L30
LN05FW
Extremely light load type
55CrSi
L x 50%
25
30
±1.0
13.5
32.7{3.33}
13.5
12
392{40}
13.5
441{45}
15
490{50}
LN05FW-D25-L35
LN05FW
Extremely light load type
55CrSi
L x 50%
25
35
±1.0
13.5
28.0{2.86}
15.8
14
392{40}
15.7
441{45}
17.5
490{50}
LN05FW-D25-L40
LN05FW
Extremely light load type
55CrSi
L x 50%
25
40
±1.0
13.5
24.5{2.50}
18.0
16
392{40}
18
441{45}
20
490{50}
LN05FW-D25-L45
LN05FW
Extremely light load type
55CrSi
L x 50%
25
45
±1.0
13.5
21.8{2.22}
20.3
18
392{40}
20.2
441{45}
22.5
490{50}
LN05FW-D25-L50
LN05FW
Extremely light load type
55CrSi
L x 50%
25
50
±1.0
13.5
19.6{2.00}
22.5
20
392{40}
22.5
441{45}
25
490{50}
LN05FW-D25-L55
LN05FW
Extremely light load type
55CrSi
L x 50%
25
55
±2.0%
13.5
17.8{1.82}
24.8
22
392{40}
24.7
441{45}
27.5
490{50}
LN05FW-D25-L60
LN05FW
Extremely light load type
55CrSi
L x 50%
25
60
±2.0%
13.5
16.3{1.67}
27.0
24
392{40}
27
441{45}
30
490{50}
LN05FW-D25-L65
LN05FW
Extremely light load type
55CrSi
L x 50%
25
65
±2.0%
13.5
15.1{1.54}
29.3
26
392{40}
29.2
441{45}
32.5
490{50}
LN05FW-D25-L70
LN05FW
Extremely light load type
55CrSi
L x 50%
25
70
±2.0%
13.5
14.0{1.43}
31.5
28
392{40}
31.5
441{45}
35
490{50}
Vis komprimert visning (269 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
HEFA
- LN05FW
Shorttext
Rectangular spring - very light load spring · yellow
Siste endring
28.11.2025 08:08:51
Enhet
Nøkkelord
Spring
load spring
rectangular
Klassifiseringer
CNS
CNSERPBASE Object Properties