2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LTF44-200

Expand Table
EN
1/5
Long description
INFO1
Rail
GUI
Dimension
DIM
Catalogue
INFO
Length
L [mm]
Stroke
H [mm]
M [mm]
N [mm]
No. holes
NN
1
The LTF is a fully extending telescopic rail consisting of a fixed guide rail, an identical moving guide rail, and an S-shaped intermediate element. The robust intermediate element allows high load capacities and low deflection in the extended state.
LTF
44
Catalogue
200
210
60.0
0
5
Vis komprimert visning (1 konfigurerbart produkt)
ShorttextSteel telescopic rail, full extension, double stroke, high rigidity (max load 1296 N, max closed length 1010 mm)
Siste endring06.11.2024 10:56:37
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties