2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LUX7030

Expand Table
EN
1/5
Code
CODE
Description
DESC
Color
COLOUR
Casing Material
MATCASING
Width
WIDTH [mm]
Collegamenti elettrici
INLETS
IP protection rating
IP
Approvals
APP
Operating Temperatures
TEMP [°C]
Supply Voltage
VAL [V]
Current consumption
CORR [mA]
Buzzer
BUZZ [dB]
Buzzer frequency
FREQ [Hz]
1
LUX7030
Buzzer sector
Black
PC
dia. 70 h.53,2
Screw terminal in the base
IP65
CE
-30° +50°
24 VDC (+/-10%)
20
90
2900 or 2900 pulse 1Hz
Vis komprimert visning (1 produkt)
Order numberLUX7030
ShorttextLUX7030
Siste endring02.10.2025 10:19:55
Enhet
Nøkkelord

Klassifiseringer

CNS

CNSERPBASE Object Properties