NBMST6-25-15-B

Expand Table
EN
1/5
Part No.
PN
M (Coarse) - D
MD
L Selection
LS [mm]
Material of Knob
MATK
Material of Thread
MATT
Material of Flat Washer
MATFW
Knob Color
COLOR
H
H [mm]
S
S [mm]
d
DD [mm]
d1
DD1 [mm]
D1
D1 [mm]
t
TT [mm]
Reference Mass
MASS [g]
1
2
3
4
NBMST6-20-10-B
6-20
10
ABS
304 Stainless Steel
303 Stainless Steel
Black
14
4
15
10
16
1.5
9
NBMST6-25-15-B
6-25
15
ABS
304 Stainless Steel
303 Stainless Steel
Black
18
6
19
10
20
2.0
15
NBMST6-32-20-B
6-32
20
ABS
304 Stainless Steel
303 Stainless Steel
Black
18
6
24
12
28
2.0
20
NBMST8-32-15-B
8-32
15
ABS
304 Stainless Steel
303 Stainless Steel
Black
18
6
24
12
28
2.0
24
Vis komprimert visning (4 konfigurerbare produkter)
ShorttextWasher Assembled Knurled Knob Screws
Siste endring29.11.2024 04:38:17
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties