2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

GSCNHR01610B1+S

Expand Table
EN
1/5
Model no.
MODEL
Srew direction
SD
d
DD [mm]
Iead
I [mm]
Nuts Surface treatment
NST
Da
DA [mm]
D
D [mm]
L
L [mm]
L1
L1 [mm]
L2
L2 [mm]
L3
L3 [mm]
M
M [mm]
R
R [mm]
Q
Q [mm]
N
N
Ca
CA [kgf]
Coa
COA [kgf]
Rigidity
RI [kgf/μm]
Weight of nut
WEIGHT1 [kg]
1
2
3
4
5
6
7
8
9
10
SCNH01205-4.8
R : Right
12
5
S : Standard
2.5
24
40
7
12
14
3
1.5
3
4.8*1
1011
2105
34
0.092
SCNH01210-2.8
R : Right
12
10
S : Standard
2.5
24
45
8
15
15
3
1.5
3
2.8*1
642
1287
19
0.104
SCNH01210-1.8
R : Right
12
10
S : Standard
2.5
24
40
10.5
12
14
3
1.5
3
1.8*1
439
827
33
0.080
SCNH01605-5.8
R : Right
15
5
S : Standard
2.778
28
45
7
20
12.5
5
3
3
5.8*1
1599
3827
49
0.144
SCNH01610-2.8
R : Right
15
10
S : Standard
2.778
28
45
7
20
12.5
5
3
3
2.8*1
839
1821
23
0.140
SCNH01616-1.8
R : Right
15
16
S : Standard
2.778
28
45
7
20
12.5
5
3
3
1.8*1
552
1137
8
0.136
SCNH01620-1.8
R : Right
15
20
S : Standard
2.778
28
58
10
20
19
5
3
3
1.8*1
554
1170
14
0.170
SCNH02005-5.8
R : Right
20
5
S : Standard
3.175
36
47
8
20
13.5
5
3
3
5.8*1
2134
5619
60
0.214
SCNH02010-3.8
R : Right
20
10
S : Standard
3.175
36
55
8
20
17.5
5
3
3
3.8*1
1516
3833
40
0.254
SCNH02020-1.8
R : Right
20
20
S : Standard
3.175
36
55
8
20
17.5
5
3
3
1.8*1
764
1758
19
0.252
Vis komprimert visning (10 konfigurerbare produkter)
Shorttextnut
Siste endring14.03.2025 06:47:50
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties