Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
NUSSER
Benches
Sedan II - Bench
NUSSER
Benches
Sedan II - Bench
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
B3095-0000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Description
DESC
Article Number
ARTNR
Drawing Number
DN
LOD Level
LODLEVEL
Wood Variant
WV
Metal Design (colour)
MD
Weight
W [kg]
Variant 1
V1
Variant 2
V2
1
Bench Sedan II
B3095
AQ584 50.00.A
400
FSC 100%
Color coated in DB703
110
with backrest
to plug on GOK
Vis komprimert visning (1 konfigurerbart produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
NUSSER
- Sedan II
Order number
B3095
Shorttext
Bench
Siste endring
23.10.2024 13:28:58
Enhet
Nøkkelord
Bench
Benches
Klassifiseringer
By BIM categories
BIM_GARDEN_FURNITURE Garden furniture
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
50-09-04-01 Outdoor bench
ECLASS 10.1
50-09-04-01 Outdoor bench
IFC4
IFC4_IFCFURNITURE Furniture
OmniClass 2006
23-40_10_11_14 23-40 10 11 14 Exterior Seating
OmniClass
23-11 29 13 11 23-11 29 13 11 - Exterior Benches
BIMHawk PDT
PDT_SEAT Seat
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Uniclass2015
40_50_12_33 40 50 12 33 - Garden benches