2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A87

Expand Table
EN
1/5
PREVIEW
CNSORDERNO
CNSORDERNO
Model
MODEL
Material
MATERIAL
Finish
FINISH
Length
LENGTH [mm]
Function
FUNCTION
Color
COLOR
Locking Force
LOCKING_FORCE [N]
Ultimate Load
ULTIMATE_LOAD [N]
1
A87
A87
SPCC
Zinc plated
45
Draw latch
Silver
100
500
Vis komprimert visning (1 produkt)
Order numberA87
ShorttextDraw latch
Siste endring07.06.2025 00:56:11
Enhet

Klassifiseringer

By Categories

Hinge Hinge
Fixture_System Fixture System
Metal_Fitting Metal Fitting
Control_Unit Control Unit
Handle Handle
Screwing_Tool Screwing Tool
Gripping_Technology Gripping Technology

CNS

CNSERPBASE Object Properties