Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 11.0
23 - Machine element, fixing, mounting
23-30 - Linear motion
Support struts - Accessories
ECLASS 11.0
23 - Machine element, fixing, mounting
23-30 - Linear motion
Support struts - Accessories
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
QZD0207341500 Stützstreben Multilift II Produktlinie
Vertical Mode
Expand Table
Alle leverandørland/regioner
Reset filters
1/5
Article description
ARTIKEL
Type
TYPE
Order-no.
BEST
Width
B [mm]
Scope of delivery
LIEFERUMFANG
Material
CNSMAT
Standard delivery time of the item after receipt of order
CNSSTDDTIME
Maintenance interval for the item
WARTUNGSINTVALL
Registration No. WEEE
WEEE
Further product information on the website RK Rose+Krieger
INFOWWW
eClass V 8.0
ECLASS80
Customs tariff number
WARENNUMMER
Certificate ROHS (click Icon)
ROHSWWW
1
Support struts
Multilift II product line
QZD0207341500
1500
Two support struts including fastening (lifting columns are not included)
Aluminium not anodized
2 Weeks after receipt of order
No Need
DE71223010
Information
23-30-92-90
94039910
Vis komprimert visning (1 konfigurerbart produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
ECLASS 11.0
- Support struts
Order number
QZD0207341500
Shorttext
Accessories
Siste endring
06.01.2025 19:40:44
Enhet
Klassifiseringer
By Functionality
BYFUNC_POSITIONING Positioning
CNS
CNSERPBASE Object Properties
Order Number
QZD0207341500
Maintenance Intervals
No Need
Certificate ISO14001
1
Certificate REACH
1
Certificate RoHS
1
Certificate WEEE
DE71223010
Customs Tariff Number
94039910
Certificate Proposition 65
0
Certificate Explosion Protection
0
Use Case
0
ECLASS 14.0
23-30 Linear motion
23-30-90-90 Linear technology (other, unspecified)
ECLASS 12.0
23-30 Linear motion
23-30-90-90 Linear technology (other, unspecified)
ECLASS 10.1
23-30 Linear motion
23-30-92 Linear motion (accessories)
23-30-92-90 Linear motion (accessories, unspecified)
ECLASS 9.1
23-30 Linear motion
23-30-92 Linear motion (accessories)
23-30-92-90 Linear motion (accessories, unspecified)