Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
A&T Fluid Solutions
Actuators and Pneumatic Cylinders
Cylinder ISO 15552
Standart Cylinders
Accessories
Clevis Braket, Spherical Eye, Straight (AB6) - Aluminium
A&T Fluid Solutions
...
Standart Cylinders
Accessories
Clevis Braket, Spherical Eye, Straight (AB6) - Aluminium
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AR41801050-V
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
C2
Material
MAT
Ø
DI [mm]
E
E [mm]
CP
CP [mm]
CG
CG [mm]
TG
TG [mm]
FM
FM [mm]
L1
L1 [mm]
L10
L10 [mm]
L4
L4 [mm]
ØD
D [mm]
CF
CF [mm]
T
T [mm]
B3
B3 [mm]
L11
L11 [mm]
SR
SR [mm]
R4
R4 [mm]
S
S
1
2
3
4
5
6
7
AR41801032-V
Die casted aluminium body
32
45
34
14
32.5
22
5
9
5.5
30
10
3
3.3
16.5
9.5
17
M6X20
AR41801040-V
Die casted aluminium body
40
52
40
16
38.0
25
5
9
5.5
35
12
4
4.3
18.0
12.0
20
M6X20
AR41801050-V
Die casted aluminium body
50
65
45
21
46.5
27
5
11
6.5
40
16
4
4.3
23.0
14.0
22
M8X20
AR41801063-V
Die casted aluminium body
63
75
51
21
56.5
32
5
11
6.5
45
16
4
4.3
23.0
17.0
25
M8X20
AR41801080-V
Die casted aluminium body
80
95
65
25
72.0
36
5
14
10.0
45
20
4
4.3
27.0
21.0
30
M10X25
AR41801100-V
Die casted aluminium body
100
115
75
25
89.0
41
5
14
10.0
55
20
4
4.3
27.0
21.0
32
M10X25
AR41801125-V
Die casted aluminium body
125
140
97
37
110.0
50
7
20
10.0
60
30
6
6.3
40.0
29.0
42
M12X25
Vis komprimert visning (7 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
A&T Fluid Solutions
- Clevis Braket, Spherical Eye, Straight (AB6)
Order number
AR41801050-V
Shorttext
Aluminium
Siste endring
27.06.2022 14:35:58
Enhet